norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Clamp straps
go back
Products
Product overview
Flexible standard component system
Clamp straps Clamping devices
Clamp straps
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
04010
Clamp straps
14 Product(s)
04030
Clamp straps
swivel-heel
8 Product(s)
04050
Clamp straps, adjustable
8 Product(s)
04055
Clamp straps, adjustable
19 Product(s)
04056
Clamp straps, adjustable
14 Product(s)
04060
Clamp straps
with force sensor
3 Product(s)
04070
Clamp straps
stepped-heel, steel or aluminium
14 Product(s)
04080
Clamp straps, flat, similar to DIN 6314, steel or aluminium
26 Product(s)
04081
Clamp straps
with flattened ball
4 Product(s)
04088
Clamp straps gooseneck
narrow, steel
12 Product(s)
04090
Clamp straps gooseneck
DIN 6316 wide, steel or aluminium
24 Product(s)
04100
Clamp straps gooseneck
4 Product(s)
04110
Clamp straps open U
DIN 6315, steel or aluminium
32 Product(s)
04130
Clamp straps open U
flat pin, steel or aluminium
24 Product(s)
04131
Clamp straps open U
with pin and protective insert
6 Product(s)
04140
Clamp straps pivot, strap only or assembly
9 Product(s)
04150
Clamp straps open U
DIN 6315 C, round pin, steel or aluminium
8 Product(s)
04152
Clamp straps
pin-end
4 Product(s)
04155
Clamping units, with pin-end clamp strap
2 Product(s)
04160
Riser blocks form P
4 Product(s)
04170
Clamp straps
hinge heel
3 Product(s)
04185
Clamp straps mini
double sided
5 Product(s)
04188
Clamp straps
21 Product(s)
04189
Clamp straps
double-ended
14 Product(s)
04190
Clamp straps
double sided
8 Product(s)
04191
Clamp straps
double-sided, 90° swivelling
2 Product(s)
04192
Clamp straps with screws
7 Product(s)
04193
Clamp straps, adjustable, goose-neck with screws
7 Product(s)
04195
Clamp springs
3 Product(s)
04200
Clamp straps with adjustment unit
20 Product(s)
04203
Clamp straps, adjustable
32 Product(s)
04204
Heel supports, adjustable
for clamp straps
7 Product(s)
04205
Clamp straps, adjustable
4 Product(s)
04210
Clamp straps hinge heel
with bolt slot
3 Product(s)