norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Hinges
go back
Products
Product overview
Systems and components for machine and plant construction
Clevis joints Rod ends Angle joints Axial joints Levelling sets Swivel feet Levelling feet Tube-end plugs Machine feet Hinges
Hinges
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
27850
Hinges
plastic, lift-off, left
45 Product(s)
27850
Hinges
plastic, lift-off, right
47 Product(s)
27851
Hinges plastic, separable,
dismountable
28 Product(s)
27852
Hinges
plastic
29 Product(s)
27853
Hinges
plastic, with locking lever
7 Product(s)
27854
Hinges
plastic, with elongated holes
1 Product(s)
27855
Hinges
plastic with fastening holes
5 Product(s)
27856
Hinges
plastic, lift-off, with guide tabs
2 Product(s)
27857
Hinges
plastic, detent
6 Product(s)
27858
Hinges
plastic, with adjustable friction
6 Product(s)
27859
Hinge
aluminium, with adjustable friction
1 Product(s)
27860
Hinges
aluminium, with adjustable friction
2 Product(s)
27860-01
Hinges, stainless steel
with preset friction
4 Product(s)
27861
Hinge
aluminium, with detent
1 Product(s)
27862
Hinges
aluminium, with detent
4 Product(s)
27865
Hinges
die-cast zinc, with elongated holes
3 Product(s)
27868
Hinges
die-cast zinc, with locking lever
9 Product(s)
27868-10
Hinges die-cast zinc
17 Product(s)
27868-15
Hinges die-cast zinc
adjustable
6 Product(s)
27868-20
Hinges die-cast zinc
with fastening screws
14 Product(s)
27869
Hinges
aluminium, in-frame, with step
2 Product(s)
27869-05
Hinge halves
aluminium, in-frame
8 Product(s)
27869-06
Hinge halves
aluminium, on-frame
8 Product(s)
27869-15
Pins stainless steel
for hinge halves
1 Product(s)
27869-20
End caps plastic
for hinge halves
1 Product(s)
27870
Hinges
aluminium, lift-off, left
7 Product(s)
27870
Hinges
aluminium, lift-off, right
7 Product(s)
27870-01
Hinges, stainless steel
lift-off, left
5 Product(s)
27870-01
Hinges, stainless steel
lift-off, right
5 Product(s)
27872
Hinges
aluminium
7 Product(s)
27875
Hinges, stainless steel 1.4401, polished
5 Product(s)
27875-01
Hinges, stainless steel, high-gloss polished, rounded style
1 Product(s)
27875-03
Hinges, stainless steel 1.4401, hinge pin concealed
5 Product(s)
27875-04
Hinges stainless steel, separable,
dismountable
15 Product(s)
27875-10
Hinges, stainless steel
with fastening screws
3 Product(s)
27875-89
Hinges
lift-off, stainless steel
1 Product(s)
27875-90
Hinges, stainless steel 1.4401, polished, square type
5 Product(s)
27875-95
Hinges stainless steel
adjustable
1 Product(s)
27876
Hinges, stainless steel 1.4401, polished or abrasive blasted, square type
6 Product(s)
27876-01
Single leaf hinges
adjustable, stainless steel
1 Product(s)
27876-02
Hinges, stainless steel, satin finish polished, for flush-mounted designs
1 Product(s)
27876-05
Strap hinges,
steel or stainless steel
8 Product(s)
27876-10
Hinges, stainless steel 1.4301, polished or abrasive blasted, fastening holes concealed
2 Product(s)
27876-11
Hinges, stainless steel
with fastening screws
4 Product(s)
27877
Hinges
sheet steel or sheet stainless steel
6 Product(s)
27877-01
Butt hinges
stainless steel
2 Product(s)
27877-02
Hinges, stainless steel
4 Product(s)
27877-30
Piano hinges, steel, stainless steel or aluminium
49 Product(s)
27877-40
Piano hinges, stainless steel
with stop
2 Product(s)
27878
Concealed hinges steel or stainless steel, folded edge up to 20 mm
28 Product(s)
27878-02
Concealed hinges steel or stainless steel, folded edge 23 mm
39 Product(s)
27878-04
Concealed hinges die-cast zinc, steel or stainless steel, folded edge 23 mm
28 Product(s)
27878-06
Concealed hinges steel or stainless steel, folded edge up to 24 mm
30 Product(s)
27878-08
Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm
12 Product(s)
27879
Hinges steel or stainless steel
internal, opening angle 90°
2 Product(s)
27879-01
Hinges steel or stainless steel
internal, opening angle 125°
2 Product(s)
27879-02
Hinges steel
internal, opening angle 110°
1 Product(s)
27879-10
Hinges, steel, in-frame
opening angle 110°
2 Product(s)
27880
Hinges
plastic with bushes
6 Product(s)
27882
Hinges
plastic with fastening screws
6 Product(s)
27884
Hinges
plastic with bush and fastening screws
6 Product(s)
27884-90
Hinge pins, plastic
2 Product(s)
27885
Hinges, steel, bright, weldable lift-off hinges
29 Product(s)
27886
Hinges, stainless steel 1.4305, bright, weldable lift-off hinges
6 Product(s)
27886-01
Hinges, stainless steel 1.4404, polished, weldable lift-off hinges
3 Product(s)
27886-03
In-line hinge stainless steel
lift-off, screw-on
1 Product(s)
27888
Hinges, steel, bright, weldable
7 Product(s)
27888-02
Hinges steel or stainless steel
weldable
64 Product(s)
27890
Hinges, steel or stainless steel, square with fastening nut,
10 Product(s)
27890-02
Hinges, stainless steel 1.4305, polished, square with fastening nut
2 Product(s)
27891
Block hinges
with fastening nuts, long version
6 Product(s)
27892
Block hinges
with counterbore, long version
3 Product(s)
27898
Hinges
steel, maintenance-free
3 Product(s)
27900
Spring hinges
steel, stainless steel or aluminium, 50 mm
6 Product(s)
27901
Spring hinges
steel or stainless steel, 75 mm
2 Product(s)
27902
Spring hinges
steel, stainless steel or aluminium, 120 mm
12 Product(s)
27903
Spring hinges
steel or stainless steel, 180 mm
8 Product(s)
27904
Spring hinges
steel or stainless steel, 240 mm
8 Product(s)
27904-30
Spring assisted piano hinges, stainless steel
4 Product(s)
27904-81
Spring hinges, stainless steel, 0.35 Nm
2 Product(s)
27904-83
Spring hinges, stainless steel, 0.7 Nm
2 Product(s)
27904-86
Spring hinges, stainless steel, 1.3 Nm
2 Product(s)
27905
Spring hinges
aluminium profile, 0.2 Nm
6 Product(s)
27906
Spring hinges
aluminium profile, 0.35 Nm
8 Product(s)
27906-01
Spring hinges
aluminium profile, 0.50 Nm
4 Product(s)
27907
Spring hinges
aluminium profile tension spring hinges, 0.7 Nm
4 Product(s)
27907-01
Spring hinges
aluminium profile, 0.7 Nm, long version
4 Product(s)
27907-02
Spring hinges
aluminium profile, 0.9 Nm, long version
4 Product(s)
27908
Spring hinges
aluminium profile tension spring hinges, 1.3 Nm
4 Product(s)
27909
Spring hinges
aluminium profile, 3.8 Nm
6 Product(s)
27910
Spring hinges aluminium profile with damping
4 Product(s)
27950
Security hinge switches
9 Product(s)
27951
Security hinge switches
long version
8 Product(s)