norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:anodised.Note:hinge halves for panel elements and aluminium profiles.
Hinge halves can be individually combined.
360° rotation.

Fastened using DIN 7991 / ISO 10642 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory:Pin 27869-15.
End cap 27869-20.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27869-05 Hinge halves aluminium, in-frame 117 kB

Drawings

Hinge halves aluminium, in-frame

Item selection/filter

Order No.A1A3B2B4D

D1D2SNo. of
holes
F1
N
F2
N
CADAcc.PriceOrder
27869-05-2250214,52250305,3106,142100150 3.90 €
27869-05-2850217,52850306,4106,142100150 4.06 €
27869-05-3250219,53250306,4106,142100150 4.09 €
27869-05-4050221,140,150306,4106,142100150 4.32 €
27869-05-42502254250306,4106,142100150 4.32 €
27869-05-47502274750306,4106,142100150 4.49 €
27869-05-5250229,55250306,4106,142100150 4.55 €
27869-05-6250234,56250306,4106,142100150 4.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83