norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tombstones, grey cast iron, double-sided, with UNILOCK zero-point clamping system
01857

Tombstones, grey cast iron, double-sided, with UNILOCK...

go back

Item description/product images

DescriptionProduct description:Double-sided tombstone with integrated UNILOCK clamping modules EFM 138. The integrated clamping modules enable the rapid clamping or exchange of clamping equipment and fixtures on the tombstone. Set-up times are reduced and machine running times increased.Material:Clamping tower GJL 250.
Clamping module case-hardening steel.
Version:Tombstone contact faces precision machined.
Clamping module contact faces hardened and ground.
Note:These tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.

The clamping modules are actuated via a central pneumatic connection.
The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure).
Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Temperature range:+5 °C to +60 °C.Accessory:- UNILOCK clamping pin 42208.
- UNILOCK interchangeable subplates for zero-point clamping system 42755.
- UNILOCK protective bolt for clamping module 42796.
- UNILOCK protective plug for clamping module 42796.
Supplied with- Tombstone.
- Transport screws.
- Operating instructions.
Drawing reference:
1) Open air port G1/8
2) Turbo function air port G1/8
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01857 Tombstones, grey cast iron, double-sided, with UNILOCK zero-point clamping system 423 kB

Drawings

Tombstones, grey cast iron, double-sided, with UNILOCK zero-point clamping system
Tombstones, grey cast iron, double-sided, with UNILOCK zero-point clamping system

Item selection/filter

Order No.Version 2LHBB1B2B3B4B5B6D

D1D2GG1G2CADAcc.PriceOrder
01857-138122004070with zero point clamping modules40071318216032020015055250502025M12M16M16 on request
01857-138122005070with zero point clamping modules50071318216010020020075300502025M12M16M16 on request
Order No.H1H2H3H4H5H6L1L2L3L4L5Retraction force
with turbo
kN
CADAcc.PriceOrder
01857-138122004070748,5190200405,518380100801602524 on request
01857-138122005070748,5190200405,518380100200-2524 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83