norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Baseplate steel.
Clamping module case-hardening steel.
Version:Baseplate ground and oxidised both sides.
Clamping module contact faces hardened and ground.
Note:Pre-assembled clamping stations with integrated UNILOCK ESM138-C clamping modules. The clamping stations are attached to the machine table using clamping brackets or direct fasteners.
The clamping stations can be aligned using the reference bore 25H7 and reference slots 20H7.
The clamping modules are actuated using a central pneumatic port.
The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure).
Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 - 12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Technical data:- Opening pressure: 6 bar, lubricated air.
- Air port: G1/8.
- Repeat accuracy ≤0.005 mm.
- Reference bore 25H7 and reference slots 20H7 for aligning the clamping station.
Temperature range:+5 °C to +60 °C.On request:Clamping station in special dimensions.Accessory:- UNILOCK clamping brackets for UNILOCK clamping stations 42751-20.
- UNILOCK clamping bolts 42208.
- UNILOCK interchangeable subplates for zero-point clamping system 42755.
- UNILOCK protection bolts for clamping modules 42796.
- UNILOCK covers for clamping modules 42796.
- Port strips for UNILOCK clamping stations 42797.
Supplied with- Clamping station.
- Pneumatic plug-in port.
- Operating instructions.
Drawing reference:
1) without rotation lock
2) with rotation lock
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42756 UNILOCK 2x clamping stations 210 kB

Drawings (total overview)

UNILOCK 2x clamping stations

UNILOCK 2x clamping stations, without rotation lock

More information

Drawings

UNILOCK 2x clamping stations, without rotation lock

Item selection/filter

Order No.Version 2Form definitionBB1B2B3D

D1HH1H2H3H4H5LL1L2L3Retraction force
kN
CADAcc.PriceOrder
42756-22003991996002xwithout rotation lock199201407,5138256021,5613,525,95,53992002560162,677.20 €

UNILOCK 2x clamping stations, with rotation lock

More information

Drawings

UNILOCK 2x clamping stations, with rotation lock

Item selection/filter

Order No.Version 2Form definitionBB1B2B3B4D

D1HH1H2H3CADAcc.PriceOrder
42756-22003991996012xwith rotation lock199201407,560138256021,5613,53,424.70 €
Order No.H4H5H6LL1L2L3L4L5Retraction force
kN
Retraction force
with turbo
kN
CADAcc.PriceOrder
42756-220039919960125,95,583992002560143216563,424.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83