norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets raw with hole NdFeB, disc form
09001

Magnets raw with hole NdFeB, disc form

go back

Item description/product images

Show/filter all items
DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09001 Magnets raw with hole NdFeB, disc form 109 kB

Drawings (total overview)

Magnets raw with hole NdFeB, disc form

Magnets raw, Form A with countersink hole, NdFeB, disc form

More information

Drawings

Magnets raw, Form A with countersink hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
09001-12A12 ±0,13,5 ±0,13 ±0,1318 1.74 €
09001-15A15 ±0,14,5 ±0,13,5 ±0,1329 2.85 €
09001-18A18 ±0,14,5 ±0,14 ±0,1341 3.76 €
09001-24A24 ±0,15,5 ±0,14 ±0,1366 6.11 €

Magnets raw, Form B with hole, NdFeB, disc form

More information

Drawings

Magnets raw, Form B with hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
09001-32B32 ±0,110,5 ±0,12 ±0,1342 7.08 €
09001-38B38 ±0,112 ±0,14 ±0,13110 12.13 €
09001-48B48 ±0,215 ±0,15 ±0,13165 18.91 €
09001-56B56 ±0,215 ±0,16 ±0,13230 31.91 €