norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets raw with hole NdFeB, disc form
09001

Magnets raw with hole NdFeB, disc form

go back

Item description/product images

Back to group overview
DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09001 Magnets raw with hole NdFeB, disc form 109 kB

Drawings (total overview)

Magnets raw with hole NdFeB, disc form

Item selection/filter

Order No.FormD

D1HMagnetic
force
N
CADAcc.PriceOrder
09001-12A12 ±0,13,5 ±0,13 ±0,118 1.74 €
09001-15A15 ±0,14,5 ±0,13,5 ±0,129 2.85 €
09001-18A18 ±0,14,5 ±0,14 ±0,141 3.76 €
09001-24A24 ±0,15,5 ±0,14 ±0,166 6.11 €
09001-32B32 ±0,110,5 ±0,12 ±0,142 7.08 €
09001-38B38 ±0,112 ±0,14 ±0,1110 12.13 €
09001-48B48 ±0,215 ±0,15 ±0,1165 18.91 €
09001-56B56 ±0,215 ±0,16 ±0,1230 31.91 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Cuba
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83