|
|
97944Grease nipples button head DIN 3404 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or 1.4305 stainless steel. Version:Steel electro zinc-plated. Stainless steel bright.Note:As the construction of button head grease nipples allow for a high lubrication flow rate, they are especially useful for lubrication points which require a large grease volume. Because of the robust design, button head grease nipples are preferred for machines that are subjected to high external stress. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | D1 | L | L1 | SW | CAD | Acc. | Price | Order |
---|
97944-11006100 | steel | M6x1 | 10 | 13,5 | 5,5 | 11 | | | on request | | 97944-11008100 | steel | M8x1 | 10 | 13,5 | 5,5 | 11 | | | on request | | 97944-11010100 | steel | M10x1 | 10 | 13,5 | 5,5 | 11 | | | on request | | 97944-11018 | steel | G1/8 | 10 | 13,5 | 5,5 | 11 | | | on request | | 97944-11606100 | steel | M6x1 | 16 | 17 | 6 | 17 | | | on request | | 97944-11608100 | steel | M8x1 | 16 | 17 | 6 | 17 | | | on request | | 97944-11608125 | steel | M8x1,25 | 16 | 17 | 6 | 17 | | | on request | | 97944-11610100 | steel | M10x1 | 16 | 17 | 6 | 17 | | | on request | | 97944-11610150 | steel | M10x1,5 | 16 | 17 | 6 | 17 | | | on request | | 97944-11612150 | steel | M12x1,5 | 16 | 17 | 6 | 17 | | | on request | | 97944-11616150 | steel | M16x1,5 | 16 | 18 | 7 | 17 | | | on request | | 97944-11618 | steel | G1/8 | 16 | 17 | 6 | 17 | | | on request | | 97944-11614 | steel | G1/4 | 16 | 17 | 6 | 17 | | | on request | | 97944-12216150 | steel | M16x1,5 | 22 | 21,5 | 8 | 22 | | | on request | | 97944-12214 | steel | G1/4 | 22 | 21,5 | 8 | 22 | | | on request | | 97944-12238 | steel | G3/8 | 22 | 21,5 | 8 | 22 | | | on request | | 97944-21606100 | stainless steel | M6x1 | 16 | 17 | 6 | 17 | | | on request | | 97944-21608100 | stainless steel | M8x1 | 16 | 17 | 6 | 17 | | | on request | | 97944-21608125 | stainless steel | M8x1,25 | 16 | 17 | 6 | 17 | | | on request | | 97944-21610100 | stainless steel | M10x1 | 16 | 17 | 6 | 17 | | | on request | | 97944-21610150 | stainless steel | M10x1,5 | 16 | 17 | 6 | 17 | | | on request | | 97944-21612150 | stainless steel | M12x1,5 | 16 | 17 | 6 | 17 | | | on request | | 97944-21618 | stainless steel | G1/8 | 16 | 17 | 6 | 17 | | | on request | | 97944-21614 | stainless steel | G1/4 | 16 | 17 | 6 | 17 | | | on request | | 97944-22216150 | stainless steel | M16x1,5 | 22 | 21,5 | 8 | 22 | | | on request | | 97944-22214 | stainless steel | G1/4 | 22 | 21,5 | 8 | 22 | | | on request | | 97944-22238 | stainless steel | G3/8 | 22 | 21,5 | 8 | 22 | | | on request | |
Other items in this category |
|
|