norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples flush type, DIN 3405
97942

Grease nipples flush type, DIN 3405

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
Drawing reference:
Form A: straight
Form B: 45°
Form C: 90°
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97942 Grease nipples flush type, DIN 3405 145 kB

Drawings (total overview)

Grease nipples flush type, DIN 3405

Grease nipples flush type DIN 3405, Form A, straight

More information

Drawings

Grease nipples flush type DIN 3405, Form A, straight

Item selection/filter

Order No.FormMain
material
Version 2D=ThreadLL1SWCADAcc.PriceOrder
97942-1106100AsteelhexagonM6x1967 on request
97942-1108100AsteelhexagonM8x19,56,59 on request
97942-1108125AsteelhexagonM8x1,259,56,59 on request
97942-1110100AsteelhexagonM10x19,56,511 on request
97942-1118AsteelhexagonR1/89,56,511 on request
97942-2106100Astainless steelhexagonM6x1967 on request
97942-2108100Astainless steelhexagonM8x19,56,59 on request
97942-2108125Astainless steelhexagonM8x1,259,56,59 on request
97942-2110100Astainless steelhexagonM10x19,56,511 on request
97942-2118Astainless steelhexagonG1/89,56,511 on request

Grease nipples flush type DIN 3405, Form B, 45°

More information

Drawings

Grease nipples flush type DIN 3405, Form B, 45°

Item selection/filter

Order No.FormMain
material
Version 2DLL1SWCADAcc.PriceOrder
97942-1206100BsteelsquareM6x1155,59 on request
97942-1208100BsteelsquareM8x1155,59 on request
97942-1208125BsteelsquareM8x1,25155,59 on request
97942-1210100BsteelsquareM10x1155,511 on request
97942-1218BsteelsquareR1/8155,511 on request

Grease nipples flush type DIN 3405, Form C, 90°

More information

Drawings

Grease nipples flush type DIN 3405, Form C, 90°

Item selection/filter

Order No.FormMain
material
Version 2DLL1SWCADAcc.PriceOrder
97942-1306100CsteelsquareM6x1185,59 on request
97942-1308100CsteelsquareM8x1185,59 on request
97942-1308125CsteelsquareM8x1,25185,59 on request
97942-1310100CsteelsquareM10x1185,511 on request
97942-1318CsteelsquareR1/8185,511 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83