DescriptionMaterial:Plates thermoplastic; die-cast zinc or stainless steel 1.4305.
Version:Thermoplastic plate black.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.Note:ECO swivel feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27832.Special features: