|
|
22007_2,5Splined shafts, T2,5 profile |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium.Version:Bright.Note:Standard T-profile to ISO 17396 with metric pitch (trapezoidal toothing). For manufacturing your own toothed wheelsSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Profile | No. of teeth | D | L | L1 | CAD | Acc. | Price | Order |
---|
22007-25010 | T2,5 | 10 | 7,42 | 75 | 50 |  | | on request | | 22007-25012 | T2,5 | 12 | 9 | 75 | 50 |  | | on request | | 22007-25013 | T2,5 | 13 | 9,8 | 75 | 50 |  | | on request | | 22007-25014 | T2,5 | 14 | 10,6 | 75 | 50 |  | | on request | | 22007-25015 | T2,5 | 15 | 11,4 | 75 | 75 |  | | on request | | 22007-25016 | T2,5 | 16 | 12,2 | 75 | 75 |  | | on request | | 22007-25017 | T2,5 | 17 | 13 | 75 | 75 |  | | on request | | 22007-25018 | T2,5 | 18 | 13,8 | 75 | 75 |  | | on request | | 22007-25019 | T2,5 | 19 | 14,6 | 120 | 120 |  | | on request | | 22007-25020 | T2,5 | 20 | 15,4 | 120 | 120 |  | | on request | | 22007-25021 | T2,5 | 21 | 16,2 | 120 | 120 |  | | on request | | 22007-25022 | T2,5 | 22 | 17 | 140 | 140 |  | | on request | | 22007-25024 | T2,5 | 24 | 18,55 | 140 | 140 |  | | on request | | 22007-25026 | T2,5 | 26 | 20,15 | 140 | 140 |  | | on request | | 22007-25027 | T2,5 | 27 | 20,95 | 140 | 140 |  | | on request | | 22007-25028 | T2,5 | 28 | 21,75 | 140 | 140 |  | | on request | | 22007-25029 | T2,5 | 29 | 22,55 | 140 | 140 |  | | on request | | 22007-25030 | T2,5 | 30 | 23,35 | 140 | 140 |  | | on request | | 22007-25032 | T2,5 | 32 | 24,95 | 140 | 140 |  | | on request | | 22007-25034 | T2,5 | 34 | 26,55 | 140 | 140 |  | | on request | | 22007-25035 | T2,5 | 35 | 27,35 | 140 | 140 |  | | on request | | 22007-25036 | T2,5 | 36 | 28,1 | 140 | 140 |  | | on request | | 22007-25038 | T2,5 | 38 | 29,7 | 140 | 140 |  | | on request | | 22007-25040 | T2,5 | 40 | 31,3 | 140 | 140 |  | | on request | | 22007-25042 | T2,5 | 42 | 32,9 | 140 | 140 |  | | on request | | 22007-25044 | T2,5 | 44 | 34,5 | 140 | 140 |  | | on request | | 22007-25045 | T2,5 | 45 | 35,3 | 140 | 140 |  | | on request | | 22007-25048 | T2,5 | 48 | 37,7 | 140 | 140 |  | | on request | | 22007-25050 | T2,5 | 50 | 39,29 | 160 | 160 |  | | on request | | 22007-25060 | T2,5 | 60 | 47,25 | 160 | 160 |  | | on request | | 22007-25065 | T2,5 | 65 | 51,2 | 160 | 160 |  | | on request | | 22007-25070 | T2,5 | 70 | 55,2 | 160 | 160 |  | | on request | | 22007-25072 | T2,5 | 72 | 56,8 | 160 | 160 |  | | on request | | 22007-25090 | T2,5 | 90 | 71,12 | 160 | 160 |  | | on request | | 22007-25100 | T2,5 | 100 | 79,08 | 160 | 160 |  | | on request | |
Other items in this category |
|
|