|
|
22400_ASteel spur gears, module 2.5, milled toothing, straight-toothed,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth. Engagement angle 20°, bright.Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | No. of teeth | D | D1 | D2 max. | D3 | B | L | CAD | Acc. | Price | Order |
---|
22400-0125250012 | A | 12 | 35 | 30 | 10 | 22 | 25 | 45 |  | | on request | | 22400-0125250013 | A | 13 | 37,5 | 32,5 | 10 | 25 | 25 | 45 |  | | on request | | 22400-0125250014 | A | 14 | 40 | 35 | 10 | 28 | 25 | 45 |  | | on request | | 22400-0125250015 | A | 15 | 42,5 | 37,5 | 10 | 30 | 25 | 45 |  | | on request | | 22400-0125250016 | A | 16 | 45 | 40 | 12 | 32 | 25 | 45 |  | | on request | | 22400-0125250017 | A | 17 | 47,5 | 42,5 | 12 | 35 | 25 | 45 |  | | on request | | 22400-0125250018 | A | 18 | 50 | 45 | 12 | 35 | 25 | 45 |  | | on request | | 22400-0125250019 | A | 19 | 52,5 | 47,5 | 12 | 35 | 25 | 45 |  | | on request | | 22400-0125250020 | A | 20 | 55 | 50 | 12 | 40 | 25 | 45 |  | | on request | | 22400-0125250021 | A | 21 | 57,5 | 52,5 | 14 | 40 | 25 | 45 |  | | on request | | 22400-0125250022 | A | 22 | 60 | 55 | 14 | 45 | 25 | 45 |  | | on request | | 22400-0125250023 | A | 23 | 62,5 | 57,5 | 14 | 45 | 25 | 45 |  | | on request | | 22400-0125250024 | A | 24 | 65 | 60 | 14 | 45 | 25 | 45 |  | | on request | | 22400-0125250025 | A | 25 | 67,5 | 62,5 | 14 | 50 | 25 | 45 |  | | on request | | 22400-0125250026 | A | 26 | 70 | 65 | 14 | 50 | 25 | 45 |  | | on request | | 22400-0125250027 | A | 27 | 72,5 | 67,5 | 14 | 50 | 25 | 45 |  | | on request | | 22400-0125250028 | A | 28 | 75 | 70 | 14 | 50 | 25 | 45 |  | | on request | | 22400-0125250029 | A | 29 | 77,5 | 72,5 | 14 | 50 | 25 | 45 |  | | on request | | 22400-0125250030 | A | 30 | 80 | 75 | 14 | 55 | 25 | 45 |  | | on request | | 22400-0125250031 | A | 31 | 82,5 | 77,5 | 20 | 55 | 25 | 45 |  | | on request | | 22400-0125250032 | A | 32 | 85 | 80 | 20 | 55 | 25 | 45 |  | | on request | | 22400-0125250033 | A | 33 | 87,5 | 82,5 | 20 | 55 | 25 | 45 |  | | on request | | 22400-0125250034 | A | 34 | 90 | 85 | 20 | 55 | 25 | 45 |  | | on request | | 22400-0125250035 | A | 35 | 92,5 | 87,5 | 20 | 60 | 25 | 45 |  | | on request | | 22400-0125250036 | A | 36 | 95 | 90 | 20 | 60 | 25 | 45 |  | | on request | | 22400-0125250037 | A | 37 | 97,5 | 92,5 | 20 | 60 | 25 | 45 |  | | on request | | 22400-0125250038 | A | 38 | 100 | 95 | 20 | 60 | 25 | 45 |  | | on request | | 22400-0125250039 | A | 39 | 102,5 | 97,5 | 20 | 60 | 25 | 45 |  | | on request | | 22400-0125250040 | A | 40 | 105 | 100 | 20 | 70 | 25 | 45 |  | | on request | | 22400-0125250041 | A | 41 | 107,5 | 102,5 | 20 | 70 | 25 | 45 |  | | on request | | 22400-0125250042 | A | 42 | 110 | 105 | 20 | 70 | 25 | 45 |  | | on request | | 22400-0125250043 | A | 43 | 112,5 | 107,5 | 20 | 70 | 25 | 45 |  | | on request | | 22400-0125250044 | A | 44 | 115 | 110 | 20 | 70 | 25 | 45 |  | | on request | | 22400-0125250045 | A | 45 | 117,5 | 112,5 | 20 | 70 | 25 | 45 |  | | on request | | 22400-0125250046 | A | 46 | 120 | 115 | 20 | 70 | 25 | 45 |  | | on request | | 22400-0125250047 | A | 47 | 122,5 | 117,5 | 20 | 80 | 25 | 45 |  | | on request | | 22400-0125250048 | A | 48 | 125 | 120 | 20 | 80 | 25 | 45 |  | | on request | | 22400-0125250049 | A | 49 | 127,5 | 122,5 | 20 | 80 | 25 | 45 |  | | on request | | 22400-0125250050 | A | 50 | 130 | 125 | 20 | 80 | 25 | 45 |  | | on request | | 22400-0125250051 | A | 51 | 132,5 | 127,5 | 20 | 80 | 25 | 45 |  | | on request | | 22400-0125250052 | A | 52 | 135 | 130 | 20 | 90 | 25 | 45 |  | | on request | | 22400-0125250053 | A | 53 | 137,5 | 132,5 | 20 | 90 | 25 | 45 |  | | on request | | 22400-0125250054 | A | 54 | 140 | 135 | 20 | 90 | 25 | 45 |  | | on request | | 22400-0125250055 | A | 55 | 142,5 | 137,5 | 20 | 90 | 25 | 45 |  | | on request | | 22400-0125250056 | A | 56 | 145 | 140 | 20 | 100 | 25 | 45 |  | | on request | | 22400-0125250057 | A | 57 | 147,5 | 142,5 | 20 | 100 | 25 | 45 |  | | on request | | 22400-0125250058 | A | 58 | 150 | 145 | 20 | 100 | 25 | 45 |  | | on request | | 22400-0125250059 | A | 59 | 152,5 | 147,5 | 20 | 100 | 25 | 45 |  | | on request | | 22400-0125250060 | A | 60 | 155 | 150 | 20 | 100 | 25 | 45 |  | | on request | |
Other items in this category |
|
|