norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 2.5, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub
22400_B

Steel spur gears, module 2.5, milled toothing, straight-toothed,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_B Steel spur gears, module 2.5, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub 154 kB

Drawings

Steel spur gears, module 2.5, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
BCADAcc.PriceOrder
22400-0225250065B65167,5162,52025 on request
22400-0225250070B701801752025 on request
22400-0225250072B721851802025 on request
22400-0225250075B75192,5187,52025 on request
22400-0225250076B761951902025 on request
22400-0225250080B802052002525 on request
22400-0225250085B85217,5212,52525 on request
22400-0225250090B902302252525 on request
22400-0225250095B95242,5237,52525 on request
22400-0225250100B1002552502525 on request
22400-0225250110B1102802752525 on request
22400-0225250114B1142902852525 on request
22400-0225250120B1203053002525 on request
22400-0225250127B127322,5317,52525 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83