norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Mounting brackets form a compact unit with position indicators. They guarantee reliable spindle clamping without additional construction work.Material:Mounting position 1, housing die-cast zinc
Mounting position 3, housing aluminium.
Clamping lever plastic.
Version:Installed position 1, housing, painted.
Installed position 3, housing anodised.
Clamping lever dark grey.
Note:Due to the simple assembly, the mounting bracket is also suitable for retrofitting to existing systems.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21944 Mounting brackets 255 kB

Drawings

Mounting brackets

Overview of items (compressed)

Item selection/filter
Order No.
Assembly
position 1
Order No.
Assembly
position 3
AA1A2A3A4A5BB1DD1

D2D3HH1LSuitable
for position
indicator
Filter
21944-0408121944-0408321-/112211/-23,57,5154,68M44,584716,533-
21944-0410121944-0410321-/112211/-23,57,5154,610M44,584716,533-
21944-0412121944-0412321-/112211/-23,57,5154,612M44,584716,533-
21944-0414121944-0414321-/112211/-23,57,5154,614M44,584716,533-
21944-0912121944-0912334-/173017/-1710205,512M45,51067,525,548-
21944-0914121944-0914334-/173017/-1710205,514M45,51067,525,548-
21944-0916121944-0916334-/173017/-1710205,516M45,51067,525,548-
21944-0920121944-0920334-/173017/-1710205,520M45,51067,525,548-
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83