|
|
21064Precision slides roller mounted with location holes |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:EN-GJL-250 Version:Bright, ground.Note:These precision slideways with roller bearings are used in machine and fixture construction, metrology, optical instruments and precision engineering.
The stated permissible load values (F) are designed for a service life of 1 million travel cycles. The torque values apply only to centred slides. Cross slides are also available on request.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
F = permissible loading for dynamic and static loads. TI E/E1 = number of fastening holes E/E1/M inside. TA E/E1 = number of fastening holes E/E1/M outside. TI E2 = number of fastening holes E2/D1 inside. TA E2 = number of fastening holes E2/D1 outside.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | A1 | A2 | B | B1 | C | D1 | D2 | D3 | D4 | E | E1 | E2 | E3 | TI E/E1 | TA E/E1 | TI E2 | TA E2 | CAD | Acc. | Price | Order |
---|
21064-040050 | 20 | 13 | 13 | 40 | 39,5 | 10 | 5 | M3 | 3,3 | 6,5 | 30 | 15 | 20 | 20 | 4 | 4 | 6 | 6 | | | on request | | 21064-0400501 | 20 | 13 | 13 | 40 | 39,5 | 17,5 | 5 | M3 | 3,3 | 6,5 | 30 | 15 | 20 | 20 | 4 | 4 | 6 | 6 | | | on request | | 21064-040065 | 20 | 13 | 13 | 40 | 39,5 | 25 | 5 | M3 | 3,3 | 6,5 | 30 | 15 | 20 | 20 | 6 | 6 | 6 | 6 | | | on request | | 21064-040080 | 20 | 13 | 13 | 40 | 39,5 | 32,5 | 5 | M3 | 3,3 | 6,5 | 30 | 15 | 20 | 20 | 8 | 8 | 6 | 6 | | | on request | | 21064-050055 | 25 | 17 | 16,3 | 50 | 49,5 | 10 | 7 | M4 | 4,3 | 8 | - | - | 14 | 28 | - | - | 6 | 6 | | | on request | | 21064-050080 | 25 | 17 | 16,3 | 50 | 49,5 | 30 | 7 | M4 | 4,3 | 8 | - | - | 28 | 28 | - | - | 6 | 6 | | | on request | | 21064-050105 | 25 | 17 | 16,3 | 50 | 49,5 | 40 | 7 | M4 | 4,3 | 8 | - | - | 28 | 28 | - | - | 8 | 8 | | | on request | | 21064-050155 | 25 | 17 | 16,3 | 50 | 49,5 | 60 | 7 | M4 | 4,3 | 8 | - | - | 28 | 28 | - | - | 12 | 12 | | | on request | | 21064-060055 | 25 | 17 | 16,3 | 60 | 59,5 | 10 | 7 | M4 | 4,3 | 8 | - | - | 17 | 34 | - | - | 6 | 6 | | | on request | | 21064-060080 | 25 | 17 | 16,3 | 60 | 59,5 | 30 | 7 | M4 | 4,3 | 8 | - | - | 34 | 34 | - | - | 6 | 6 | | | on request | | 21064-060105 | 25 | 17 | 16,3 | 60 | 59,5 | 40 | 7 | M4 | 4,3 | 8 | - | - | 34 | 34 | - | - | 6 | 6 | | | on request | | 21064-060155 | 25 | 17 | 16,3 | 60 | 59,5 | 60 | 7 | M4 | 4,3 | 8 | - | - | 34 | 34 | - | - | 10 | 10 | | | on request | | 21064-075080 | 32 | 20 | 23 | 75 | 74,5 | 15 | 10 | M5 | 5,3 | 10 | 62 | 62 | 25 | 50 | 4 | 4 | 6 | 4 | | | on request | | 21064-075105 | 32 | 20 | 23 | 75 | 74,5 | 20 | 10 | M5 | 5,3 | 10 | 62 | 62 | 25 | 50 | 4 | 4 | 6 | 6 | | | on request | | 21064-075130 | 32 | 20 | 23 | 75 | 74,5 | 25 | 10 | M5 | 5,3 | 10 | 62 | 62 | 25 | 50 | 4 | 4 | 8 | 8 | | | on request | | 21064-100110 | 40 | 27,5 | 28 | 100 | 99,5 | 15 | 10 | M5 | 5,3 | 10 | 86 | 86 | 25 | 50 | 4 | 4 | 6 | 6 | | | on request | | 21064-100160 | 40 | 27,5 | 28 | 100 | 99,5 | 52,5 | 10 | M5 | 5,3 | 10 | 86 | 86 | 50 | 50 | 4 | 4 | 12 | 12 | | | on request | | 21064-100210 | 40 | 27,5 | 28 | 100 | 99,5 | 80 | 10 | M5 | 5,3 | 10 | 86 | 86 | 50 | 50 | 6 | 6 | 8 | 8 | | | on request | | 21064-100260 | 40 | 27,5 | 28 | 100 | 99,5 | 105 | 10 | M5 | 5,3 | 10 | 86 | 86 | 50 | 50 | 4 | 6 | 10 | 10 | | | on request | |
Order No. | L | L2 | L3 | P | P1 | M | M1 | M2 | T1 | T2 | F N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21064-040050 | 50 | 34 | 3,8 | 1,1 | 3,4 | M3 | M3 | M3 | 0,02 | 0,02 | 210 | 1 | 4 | 3 | | | on request | | 21064-0400501 | 50 | 34 | 3,8 | 1,1 | 3,4 | M3 | M3 | M3 | 0,02 | 0,02 | 140 | 1 | 3 | 2 | | | on request | | 21064-040065 | 65 | 34 | 3,8 | 1,1 | 3,4 | M3 | M3 | M3 | 0,02 | 0,02 | 180 | 1 | 4 | 3 | | | on request | | 21064-040080 | 80 | 34 | 3,8 | 1,1 | 3,4 | M3 | M3 | M3 | 0,02 | 0,02 | 220 | 3 | 5 | 5 | | | on request | | 21064-050055 | 55 | 40 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 480 | 4 | 7 | 6 | | | on request | | 21064-050080 | 80 | 40 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 410 | 3 | 9 | 7 | | | on request | | 21064-050105 | 105 | 40 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 520 | 10 | 11 | 15 | | | on request | | 21064-050155 | 155 | 40 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 680 | 23 | 19 | 33 | | | on request | | 21064-060055 | 55 | 50 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 470 | 4 | 8 | 6 | | | on request | | 21064-060080 | 80 | 50 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 380 | 3 | 11 | 7 | | | on request | | 21064-060105 | 105 | 50 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 530 | 10 | 14 | 15 | | | on request | | 21064-060155 | 155 | 50 | 5,5 | 1,6 | 3,2 | - | M3 | M4 | 0,02 | 0,02 | 690 | 23 | 23 | 34 | | | on request | | 21064-075080 | 80 | - | - | 2,1 | 4,1 | M5 | M4 | - | 0,02 | 0,02 | 650 | 10 | 18 | 15 | | | on request | | 21064-075105 | 105 | 60 | 6 | 2,1 | 4,1 | M5 | M4 | M5 | 0,02 | 0,02 | 720 | 18 | 26 | 27 | | | on request | | 21064-075130 | 130 | 60 | 6 | 2,1 | 4,1 | M5 | M4 | M5 | 0,02 | 0,02 | 850 | 29 | 33 | 42 | | | on request | | 21064-100110 | 110 | - | - | 2,1 | 4,1 | M6 | M6 | M6 | 0,02 | 0,02 | 1740 | 43 | 59 | 63 | | | on request | | 21064-100160 | 160 | 86 | 8 | 2,1 | 4,1 | M6 | M6 | M6 | 0,02 | 0,02 | 1190 | 37 | 79 | 68 | | | on request | | 21064-100210 | 210 | 86 | 8 | 2,1 | 4,1 | M6 | M6 | M6 | 0,03 | 0,03 | 1450 | 60 | 99 | 105 | | | on request | | 21064-100260 | 260 | 86 | 8 | 2,1 | 4,1 | M6 | M6 | M6 | 0,03 | 0,03 | 1730 | 89 | 119 | 151 | | | on request | |
Other items in this category |
|
|