norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium EN AW-6082.Version:Black anodisedNote:With these mounting brackets, two slides can be connected in an X-Y configuration without any reduction in travel.

In connection with our centring rings 20240, the vertical slide can be centred to fit precisely on the horizontal slide and fastened with screws DIN 912 (07160).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21010-01 Mounting brackets 182 kB

Drawings

Mounting brackets

Item selection/filter

Order No.AB

B1D1D2D3D4D5HH1L1L2L3L4PP1P2CADAcc.PriceOrder
21010-01-02019,514844,42,44,42,47414,882,72,51,12,42,4 on request
21010-01-03029,5171055,52,75,52,77523,5153,23,51,13,53,5 on request
21010-01-05049,52414784,584,510640284,551,64,44,4 on request
21010-01-08079,537231095,595,51286840662,15,55,5 on request
21010-01-120119,5463010105,5116,4141010670762,16,45,4 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83