norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Elastomer spider polyurethane Shore 98A.
Coupling housing and clamping hub, aluminium.
Expanding mandrel steel.
Screws steel.
Centring rings 1.4301 stainless steel.

Version:Coupling housing black anodised.Note:The motor adapter set with elastomer dog coupling system (elastomer coupling with expanding mandrel) provides a simple and cost-effective solution for connecting electric motors.

Advantages of the elastomer dog coupling:
- Hub with expanding mandrel can be mounted axially
- Play-free with vibration absorption
- Excellent retaining force
- Excellent concentric accuracy
- Short design
- Easy to assemble
- Can be mounted axially on spigot side
- Electrical insulation
- Nominal torque up to 30 Nm
On request:Larger hub bore D.
Higher nominal torque.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20320 Motor adapter sets 174 kB

Drawings

Motor adapter sets

Item selection/filter

Order No.FormSizeC1C2D

Nominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
max.
rpm
Tightening torque
of screw C1
Nm
tightening torque
of screw C2
Nm
CADAcc.PriceOrder
20320-604710A60M3M56,354,80,01200001,49 on request
20320-806960B80M6M814300,15140001532 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83