norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Linear actuators with toothed belt drive and profile rail guide
20300

Linear actuators with toothed belt drive and profile rail guide

go back

Item description/product images

DescriptionMaterial:Body, extruded aluminium section.
Bearing housing and slide, aluminium.
Profile guide rail and guide carriage, steel.
Toothed belt, polyurethane with steel cord reinforcement.
Version:Body natural colour anodised
Bearing housing and slide, black anodised.
Tracks of the profile guide rail, inductively hardened and ground.
Note:Compact and flexible linear actuators with toothed belt drive. The body consists of a self-supporting aluminium extruded section with integrated profile guide rail. This rail system is able to absorb highest forces from all directions, is low-wear, and is optimised for moving large masses.

Slots are located on the outer sides of the aluminium profile, ensuring easy, reliable assembly and enabling accessories mounted. Proximity switches can be positioned and fastened in the upper T-slot. The aluminium profile is fully compatible with our standard I series profiles.

The steel cord reinforced toothed belt enables high power transmission with alternating loads, and simultaneously ensures excellent positioning accuracy with low wear and very little noise generation. The toothed belt runs on the upper side of the aluminium profile in guide slots, thus protecting all parts housed within the profile from dirt.

With its symmetrical design, the linear actuator enables motors and transmissions to be attached to all four sides of the bearing housing. The open ends of the unused hollow shafts on the bearing housing can be sealed using the optional protective caps 20300.

An additional centring hole is located on each tapped hole on the upper side of the slide. Other connecting elements can be precisely mounted on the slide in combination with the centring rings 20240.

Load specifications apply for dynamic loading.
Technical data:Safety rating IP50.Temperature range:-20 °C - +70 °C.On request:Other lengths (travel S max. 4000 mm).Accessory:Protective caps. Slot table, motor adapter set, synchronisation set and proximity switch, see table.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20300 Linear actuators with toothed belt drive and profile rail guide 220 kB
 Technical information for linear axis with toothed belt drive 131 kB

Drawings

Linear actuators with toothed belt drive and profile rail guide

Overview of items (compressed)

Item selection/filter
Order No.SizeSlot
width
ABD

D1D4D5D6D7E1E2E3E4LL1L2L3L4Travel
S
CADAcc.PriceOrder
20300-1060X020060660251752M47M6106,216,339,75550180453029200  on request
20300-1060X050060660251752M47M6106,216,339,75850180453029500  on request
20300-1060X100060660251752M47M6106,216,339,7513501804530291000  on request
20300-1060X150060660251752M47M6106,216,339,7518501804530291500  on request
20300-1080X030080880302476M610M8138204,512,25760240604045300  on request
20300-1080X050080880302476M610M8138204,512,25960240604045500  on request
20300-1080X100080880302476M610M8138204,512,2514602406040451000  on request
20300-1080X150080880302476M610M8138204,512,2519602406040451500  on request
Order No.SizeRepeat
accuracy
Max.
speed
m/s
Max. acceleration
m/sc
Weight of
carriage
kg
Weight
Stroke 0
kg
Weight per
1000 mm stroke
kg
Fx
N
Fy
dynamic
N
Fz
dynamic
N
CADAcc.PriceOrder
20300-1060X020060±0,053800,302,344,8284413841384  on request
20300-1060X050060±0,053800,302,344,8284413841384  on request
20300-1060X100060±0,053800,302,344,8284413841384  on request
20300-1060X150060±0,053800,302,344,8284413841384  on request
20300-1080X030080±0,055500,875,338,39157236623662  on request
20300-1080X050080±0,055500,875,338,39157236623662  on request
20300-1080X100080±0,055500,875,338,39157236623662  on request
20300-1080X150080±0,055500,875,338,39157236623662  on request
Order No.SizeMx
dynamic
Nm
My
dynamic
Nm
Mz
dynamic
Nm
Iy
cm⁴
Iz
cm⁴
Toothed belt
type
Constant feed
mm/rev
Idle torque
Nm
Max. driving
torque M
Nm
Typical
payload
kg
CADAcc.PriceOrder
20300-1060X0200608424243,2657,8832AT51010,31415  on request
20300-1060X0500608424243,2657,8832AT51010,31415  on request
20300-1060X1000608424243,2657,8832AT51010,31415  on request
20300-1060X1500608424243,2657,8832AT51010,31415  on request
20300-1080X03008027146146127,09184,7850AT51460,73850  on request
20300-1080X05008027146146127,09184,7850AT51460,73850  on request
20300-1080X10008027146146127,09184,7850AT51460,73850  on request
20300-1080X15008027146146127,09184,7850AT51460,73850  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83