norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel and fixed castors heavy-duty version
95036

Swivel and fixed castors heavy-duty version

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing thick steel plate.
Wheels PA 6.
Version:Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Plain bearings in the wheels.
Note:Wheel axle bolted. The wheels are particularly shock and impact proof and have high abrasion resistance.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95036 Swivel and fixed castors heavy-duty version 430 kB

Drawings (total overview)

Swivel and fixed castors heavy-duty version
Swivel and fixed castors heavy-duty version

Fixed castors

More information

Drawings

Fixed castors

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
95036-100371Fixed castorwithout locking systemplain bearing3760-85100914010080280 on request
95036-125401Fixed castorwithout locking systemplain bearing4060-85125916510080300 on request
95036-150501Fixed castorwithout locking systemplain bearing50807511015011197140105400 on request
95036-200501Fixed castorwithout locking systemplain bearing50807511020011245140105600 on request

Swivel castors

More information

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95036-10037Swivel castorwithout locking systemplain bearing453760-8510091401008095280 on request
95036-12540Swivel castorwithout locking systemplain bearing454060-85125916510080107,5300 on request
95036-15050Swivel castorwithout locking systemplain bearing6550807511015011197140105140400 on request
95036-20050Swivel castorwithout locking systemplain bearing7050807511020011245140105170600 on request

Swivel castors with stop top

More information

Drawings

Swivel castors with stop top
Swivel castors with stop top

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95036-100372Swivel castorwith stop-top locking systemplain bearing453760-8510091401008095280 on request
95036-125402Swivel castorwith stop-top locking systemplain bearing454060-85125916510080107,5300 on request
95036-150502Swivel castorwith stop-top locking systemplain bearing6550807511015011197140105140400 on request
95036-200502Swivel castorwith stop-top locking systemplain bearing7050807511020011245140105170600 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83