norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Welded steel swivel and fixed castors with Extrathane® tread, heavy-duty version
95032

Welded steel swivel and fixed castors with Extrathane® tread,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing solid welded steel construction.
Wheels with welded steel body and Extrathane® tread.
Version:The housing is a rugged welded steel construction.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Note:Centre pin welded in, bolted and secured. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95032 Swivel and fixed castors welded steel heavy-duty version 499 kB

Drawings (total overview)

Welded steel swivel and fixed castors with Extrathane® tread, heavy-duty version
Welded steel swivel and fixed castors with Extrathane® tread, heavy-duty version

Welded steel fixed castors with Extrathane® tread, heavy-duty version

More information

Drawings

Welded steel fixed castors with Extrathane® tread, heavy-duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
95032-160501Fixed castorwithout locking systemBall bearing50807511016011205140105700 on request
95032-200501Fixed castorwithout locking systemBall bearing508075110200112451401051000 on request
95032-250601Fixed castorwithout locking systemBall bearing60105-140250143051751401350 on request

Welded steel swivel castors with Extrathane® tread, heavy-duty version

More information

Drawings

Welded steel swivel castors with Extrathane® tread, heavy-duty version
Welded steel swivel castors with Extrathane® tread, heavy-duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95032-16050Swivel castorwithout locking systemBall bearing5550807511016011205140105135700 on request
95032-20050Swivel castorwithout locking systemBall bearing60508075110200112451401051601000 on request
95032-25060Swivel castorwithout locking systemBall bearing7560105-140250143051751402001350 on request

Welded steel swivel castors with stop-top, Extrathane® tread, heavy-duty version

More information

Drawings

Welded steel swivel castors with stop-top, Extrathane® tread, heavy-duty version
Welded steel swivel castors with stop-top, Extrathane® tread, heavy-duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95032-160502Swivel castorwith stop-top locking systemBall bearing5550807511016011205140105135700 on request
95032-200502Swivel castorwith stop-top locking systemBall bearing60508075110200112451401051601000 on request
95032-250602Swivel castorwith stop-top locking systemBall bearing7560105-140250143051751402001350 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83