norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing solid welded steel construction.
Wheels with welded steel body and Extrathane® tread.
Version:The housing is a rugged welded steel construction.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Note:Centre pin welded in, bolted and secured. Wheel axle bolted.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95032_LST Swivel castors with "stop-top" 311 kB

Drawings

Swivel castors with "stop-top"
Swivel castors with "stop-top"

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95032-160502Swivel castorwith stop-top locking systemball bearing5550807511016011205140105135700 on request
95032-200502Swivel castorwith stop-top locking systemball bearing60508075110200112451401051601000 on request
95032-250602Swivel castorwith stop-top locking systemball bearing7560105-140250143051751402001350 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83