norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version
95012_B

Steel plate fixed castors, electrically conductive with rubber...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Wheels with plain bearings.
Note:Wheel axle threaded. Fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel ≤ 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95012_B Fixed castor, electrically conductive 235 kB

Drawings

Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version
Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BDHPermissible
load
kg
CADAcc.PriceOrder
95012-11080321Fixed castorwithout locking systemPlain bearing328011165 on request
95012-11100321Fixed castorwithout locking systemPlain bearing3210013670 on request
95012-11125321Fixed castorwithout locking systemPlain bearing3212516180 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83