norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-gloss anodised.Note:These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.Assembly:Form A from the rear.
Form B from the front.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06952 Ledge handles 166 kB

Drawings (total overview)

Ledge handles

Pull handles ledge, Form A

More information

Drawings

Pull handles ledge, Form A

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
06952-086061Ablack anodised86M65910650500 29.22 €
06952-100061Ablack anodised100M65912050500 30.97 €
06952-120061Ablack anodised120M65914050500 33.59 €
06952-086063Anatural anodized86M65910650500 28.11 €
06952-100063Anatural anodized100M65912050500 29.87 €
06952-120063Anatural anodized120M65914050500 32.23 €

Pull handles ledge, Form B

More information

Drawings

Pull handles ledge, Form B

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
06952-086051Bblack anodised865,55910650500 29.22 €
06952-100051Bblack anodised1005,55912050500 30.97 €
06952-120051Bblack anodised1205,55914050500 33.59 €
06952-086053Bnatural anodized865,55910650500 28.11 €
06952-100053Bnatural anodized1005,55912050500 29.87 €
06952-120053Bnatural anodized1205,55914050500 32.23 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83