norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium with powder coated grip legs
06925

Tubular handles, aluminium with powder coated grip legs

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Leg black powder-coated.
Grip natural colour anodised.
Note:Black electro zinc-plated M12x70 cap screws, suitable washers and nuts for fastening are supplied.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06925 Tubular handles, aluminium with powder coated grip legs 147 kB

Drawings

Tubular handles, aluminium with powder coated grip legs

Item selection/filter

Order No.

ABDHLLoad
capacity
N
CADAcc.PriceOrder
06925-18018028M12602081000 on request
06925-20020028M12602281000 on request
06925-25025028M12602781000 on request
06925-30030028M12603281000 on request
06925-35035028M12603781000 on request
06925-40040028M12604281000 on request
06925-50050028M12605281000 on request
06925-60060028M12606281000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83