norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-finished, black or natural colour anodisedNote:These elegant flat profile aluminium handles are especially suitable for machines, fixtures, equipment etc.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06921 Pull handles, oval aluminium 115 kB

Drawings

Pull handles, oval aluminium

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABDHLTLoad
capacity
N
CADAcc.PriceOrder
06921-12001black12020M54513010500 on request
06921-18001black18020M54519010500 on request
06921-20001black20020M54521010500 on request
06921-35001black35020M64536012500 on request
06921-12003natural12020M54513010500 on request
06921-18003natural18020M54519010500 on request
06921-20003natural20020M54521010500 on request
06921-35003natural35020M64536012500 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83