norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, round, slanted both sides
06901

Pull handles, plastic, round, slanted both sides

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Bushes brass or electro zinc-plated steel.
Version:High-gloss polished.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06901 Pull handles, plastic, round, slanted both sides 244 kB

Drawings

Pull handles, plastic, round, slanted both sides

Item selection/filter

Order No.

Component
material
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06901-114008brass14025M858165500 on request
06901-214008steel14025M858165500 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83