norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Subplates, grey cast iron with pre-machined clamping faces
01148

Subplates, grey cast iron with pre-machined clamping faces

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Subplates with pre-machined clamping faces provide a quick and economic way of producing bodies with specific grid or individual holes. The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01148 Subplates, grey cast iron with pre-machined clamping faces 217 kB
 Technical information for positioning basic elements on machine tables 1,5 MB

Drawings

Subplates, grey cast iron with pre-machined clamping faces
Subplates, grey cast iron with pre-machined clamping faces

Item selection/filter

Order No.LH

D3D4L2L3L4L5L6L7L10CADAcc.PriceOrder
01148-100404040050M16M1232030020020015055- on request
01148-100505050050M16M12400200-25020075- on request
01148-100636363050M16M16500400200315200100- on request
01148-100808080050M16M16640600400400300135320 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83