norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Acrylic glass.Note:Height: 850mm
Width: 850mm
Thickness: 4mm

Well though-out modular system made of acrylic glass, plastic elements and stainless steel.
Modular, light and flexible.
Application:Catering / hotels / restaurants
Office desks / meeting rooms
Counters / communication areas
Schools / libraries
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96990-10 Acrylic glass panels 541 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
96990-10-0850085004Acrylic glass panel0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83