norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tube clamp feet, plastic, for round tubes 
two-leg
29350-01

Tube clamp feet, plastic, for round tubes two-leg

go back

Item description/product images

DescriptionMaterial:

Thermoplastic.
Screws and nuts stainless steel 1.4301.

Version:Black.
Screws and nuts bright.
Note:The round tube is clamped via two screws. This tube clamp is suitable for levelling feet with M16 thread.

Two-leg tube clamps are often used where space is limited.

Suitable for DIN EN 10220 steel tubes.
On request:Electro zinc-plated steel screws and nuts
Other materials and colours.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29350-01 Tube clamp feet, plastic, for round tubes two-leg 152 kB

Drawings

Tube clamp feet, plastic, for round tubes 
two-leg

Item selection/filter

Order No.D

D1D2GHH1F
max. kN
CADAcc.PriceOrder
29350-01-4848,3400430M16185859,6 0.00 €
29350-01-6060,3400430M16185859,6 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83