norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tube clamp base, plastic, for round tubes 
two-leg with cross connector
29350-02

Tube clamp base, plastic, for round tubes two-leg with cross...

go back

Item description/product images

DescriptionMaterial:

Thermoplastic.
Screws and nuts stainless steel 1.4301.

Version:Black.
Screws and nuts bright.
Note:The round tube is clamped via two screws. This tube clamp is suitable for levelling feet with M16 thread.

These two-legged tube clamps with cross connector can be used to further stabilise conveyor systems.

Suitable for DIN EN 10220 steel tubes.

Form A: Tube clamp with legs at 180° angle.
Form B: Tube clamps with legs at 120° angle.
On request:Electro zinc-plated steel screws and nuts
Other materials and colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29350-02 Tube clamp base, plastic, for round tubes two-leg with cross connector 287 kB
 Technical note Components for conveyor systems and support elements 656 kB

Drawings (total overview)

Tube clamp base, plastic, for round tubes 
two-leg with cross connector

Tube clamps base, plastic for round tubes, two-legs with cross connector, Form A

More information

Drawings

Tube clamps base, plastic for round tubes, two-legs with cross connector, Form A

Item selection/filter

Order No.FormD

D1D2D3GHH1H2LL1F
max. kN
CADAcc.PriceOrder
29350-02-04842A48,342,4400430M161858545104709,6 0.00 €
29350-02-04848A48,348,3400430M161858545104709,6 0.00 €
29350-02-06042A60,342,4400430M161858545104709,6 0.00 €
29350-02-06048A60,348,3400430M161858545104709,6 0.00 €

Tube clamp base, plastic, for round tubes, two-leg with cross connector, Form B

More information

Drawings

Tube clamp base, plastic, for round tubes, two-leg with cross connector, Form B

Item selection/filter

Order No.FormD

D1D2D3GHH1H2LL1F
max. kN
CADAcc.PriceOrder
29350-02-14842B48,342,4400430M161858545104709,6 0.00 €
29350-02-14848B48,348,3400430M161858545104709,6 0.00 €
29350-02-16042B60,342,4400430M161858545104709,6 0.00 €
29350-02-16048B60,348,3400430M161858545104709,6 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83