|
|
29104Linear actuators, aluminium, square |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Profile tube aluminium. End caps aluminium Spindle steel.Version:Profile tube natural tone anodised.End caps black anodised.Note:These linear actuators are used for linear movements and positioning. The slides are moved via a threaded spindle. This movement can be carried out either manually using a handwheel or via an electric drive. The slides are guided play-free on profile rails.Temperature range:0 °C to +60 °CAccessory:Stainless steel or aluminium actuator for linear actuators 85000-50. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form definition | B | B1 | B2 | B3 | D | D1 | D2 | D3 | H | H1 | Travel S | L | L1 | L2 | Spindle | Typ EV | CAD | Acc. | Price | Order |
---|
29104-030X300 | A | Mounting bracket one-side | 30 | 21 | 56 | 42 | 22 | M04x25 | 8 | M6 | 20 | 7 | 204 | 300 | 25 | 18 | Tr 14x3 | 30 | | | 0.00 € | | 29104-030X500 | A | Mounting bracket one-side | 30 | 21 | 56 | 42 | 22 | M04x25 | 8 | M6 | 20 | 7 | 404 | 500 | 25 | 18 | Tr 14x3 | 30 | | | 0.00 € | | 29104-030X800 | A | Mounting bracket one-side | 30 | 21 | 56 | 42 | 22 | M04x25 | 8 | M6 | 20 | 7 | 704 | 800 | 25 | 18 | Tr 14x3 | 30 | | | 0.00 € | | 29104-040X1000 | A | Mounting bracket one-side | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 26 | 8 | 885 | 1000 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-040X300 | A | Mounting bracket one-side | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 26 | 8 | 185 | 300 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-040X500 | A | Mounting bracket one-side | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 26 | 8 | 385 | 500 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-040X800 | A | Mounting bracket one-side | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 26 | 8 | 685 | 800 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-050X1000 | A | Mounting bracket one-side | 50 | 38 | 85 | 67 | 35 | M06x30 | 12 | M8 | 33 | 10 | 860 | 1000 | 30 | 25 | Tr 20x4 | 50 | | | 0.00 € | | 29104-050X500 | A | Mounting bracket one-side | 50 | 38 | 85 | 67 | 35 | M06x30 | 12 | M8 | 33 | 10 | 360 | 500 | 30 | 25 | Tr 20x4 | 50 | | | 0.00 € | | 29104-050X800 | A | Mounting bracket one-side | 50 | 38 | 85 | 67 | 35 | M06x30 | 12 | M8 | 33 | 10 | 660 | 800 | 30 | 25 | Tr 20x4 | 50 | | | 0.00 € | |
|
Order No. | Form | Form definition | B | B1 | B2 | B3 | D | D1 | D2 | D3 | H | H1 | Travel S | L | L1 | L2 | Spindle | Typ EV | CAD | Acc. | Price | Order |
---|
29104-130X300 | B | Mounting bracket both sides | 30 | 21 | 56 | 42 | 22 | M04x25 | 8 | M6 | 44 | 7 | 204 | 300 | 25 | 18 | Tr 14x3 | 30 | | | 0.00 € | | 29104-130X500 | B | Mounting bracket both sides | 30 | 21 | 56 | 42 | 22 | M04x25 | 8 | M6 | 44 | 7 | 404 | 500 | 25 | 18 | Tr 14x3 | 30 | | | 0.00 € | | 29104-130X800 | B | Mounting bracket both sides | 30 | 21 | 56 | 42 | 22 | M04x25 | 8 | M6 | 44 | 7 | 704 | 800 | 25 | 18 | Tr 14x3 | 30 | | | 0.00 € | | 29104-140X1000 | B | Mounting bracket both sides | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 56 | 8 | 885 | 1000 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-140X300 | B | Mounting bracket both sides | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 56 | 8 | 185 | 300 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-140X500 | B | Mounting bracket both sides | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 56 | 8 | 385 | 500 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-140X800 | B | Mounting bracket both sides | 40 | 29 | 68 | 54 | 28 | M05x30 | 10 | M6 | 56 | 8 | 685 | 800 | 28 | 22 | Tr18x4 | 40 | | | 0.00 € | | 29104-150X1000 | B | Mounting bracket both sides | 50 | 38 | 85 | 67 | 35 | M06x30 | 12 | M8 | 70 | 10 | 860 | 1000 | 30 | 25 | Tr 20x4 | 50 | | | 0.00 € | | 29104-150X500 | B | Mounting bracket both sides | 50 | 38 | 85 | 67 | 35 | M06x30 | 12 | M8 | 70 | 10 | 360 | 500 | 30 | 25 | Tr 20x4 | 50 | | | 0.00 € | | 29104-150X800 | B | Mounting bracket both sides | 50 | 38 | 85 | 67 | 35 | M06x30 | 12 | M8 | 70 | 10 | 660 | 800 | 30 | 25 | Tr 20x4 | 50 | | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|