norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Profile tube aluminium.
End caps aluminium
Spindle steel.
Version:Profile tube natural tone anodised.End caps black anodised.Note:These linear actuators are used for linear movements and positioning. The slides are moved via a threaded spindle. This movement can be carried out either manually using a handwheel or via an electric drive. The slides are guided play-free on profile rails.Temperature range:0 °C to +60 °CAccessory:Stainless steel or aluminium actuator for linear actuators 85000-50.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29104_A Linear actuators, aluminium, square, Form A 141 kB

Drawings

Linear actuators, aluminium, square, Form A

Item selection/filter

Order No.FormForm definitionB

B1B2B3DD1D2D3HH1Travel
S
LL1L2SpindleTyp EVCADAcc.PriceOrder
29104-030X300AMounting bracket one-side3021564222M04x258M62072043002518Tr 14x330 0.00 €
29104-030X500AMounting bracket one-side3021564222M04x258M62074045002518Tr 14x330 0.00 €
29104-030X800AMounting bracket one-side3021564222M04x258M62077048002518Tr 14x330 0.00 €
29104-040X1000AMounting bracket one-side4029685428M05x3010M626888510002822Tr18x440 0.00 €
29104-040X300AMounting bracket one-side4029685428M05x3010M62681853002822Tr18x440 0.00 €
29104-040X500AMounting bracket one-side4029685428M05x3010M62683855002822Tr18x440 0.00 €
29104-040X800AMounting bracket one-side4029685428M05x3010M62686858002822Tr18x440 0.00 €
29104-050X1000AMounting bracket one-side5038856735M06x3012M8331086010003025Tr 20x450 0.00 €
29104-050X500AMounting bracket one-side5038856735M06x3012M833103605003025Tr 20x450 0.00 €
29104-050X800AMounting bracket one-side5038856735M06x3012M833106608003025Tr 20x450 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83