|
|
27877-30_BPiano hinges, steel, stainless steel or aluminium, Form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel, stainless steel A2 and aluminium.Note:The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.
Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | Main material | Component material | A | A1 | B | B1 | B2 | D | D1 | S | Steel code | CAD | Acc. | Price | Order |
---|
27877-30-1002008 | B | drilled | steel | steel | 20 | 14 | 2040 | 15 | 60 | 2,8 | 2 | 0,8 | - |  | | 0.00 € | | 27877-30-1102008 | B | drilled | stainless steel A2 | stainless steel | 20 | 14 | 2040 | 15 | 60 | 2,8 | 2 | 0,8 | 1.4301 |  | | 0.00 € | | 27877-30-1002508 | B | drilled | steel | steel | 25 | 14 | 2040 | 15 | 60 | 2,8 | 2 | 0,8 | - |  | | 0.00 € | | 27877-30-1102508 | B | drilled | stainless steel A2 | stainless steel | 25 | 14 | 2040 | 15 | 60 | 3,6 | 2 | 0,8 | 1.4301 |  | | 0.00 € | | 27877-30-1003008 | B | drilled | steel | steel | 30 | 16,8 | 2040 | 15 | 60 | 3,9 | 2 | 0,8 | - |  | | 0.00 € | | 27877-30-1003010 | B | drilled | steel | steel | 30 | 16,8 | 2040 | 15 | 60 | 3,9 | 2 | 1 | - |  | | 0.00 € | | 27877-30-1103010 | B | drilled | stainless steel A2 | stainless steel | 30 | 16,8 | 2040 | 15 | 60 | 3,9 | 2 | 1 | 1.4301 |  | | 0.00 € | | 27877-30-1003510 | B | drilled | steel | steel | 35 | 19,5 | 2040 | 15 | 60 | 4,5 | 2 | 1 | - |  | | 0.00 € | | 27877-30-1004012 | B | drilled | steel | steel | 40 | 22,7 | 2040 | 30 | 60 | 4,2 | 3 | 1,2 | - |  | | 0.00 € | | 27877-30-1104012 | B | drilled | stainless steel A2 | stainless steel | 40 | 22,7 | 2040 | 30 | 60 | 4,2 | 3 | 1,2 | 1.4301 |  | | 0.00 € | | 27877-30-1104015 | B | drilled | stainless steel A2 | stainless steel | 40 | 22,7 | 2040 | 15 | 60 | 4 | 4 | 1,5 | 1.4301 |  | | 0.00 € | | 27877-30-1005012 | B | drilled | steel | steel | 50 | 28 | 2040 | 30 | 60 | 4 | 3 | 1,2 | - |  | | 0.00 € | | 27877-30-1105012 | B | drilled | stainless steel A2 | stainless steel | 50 | 28 | 2040 | 30 | 60 | 4 | 3 | 1,2 | 1.4301 |  | | 0.00 € | | 27877-30-1106020 | B | drilled | stainless steel A2 | stainless steel | 60 | 35 | 2040 | 30 | 60 | 4 | 6 | 2 | 1.4301 |  | | 0.00 € | | 27877-30-1108030 | B | drilled | stainless steel A2 | stainless steel | 80 | 35 | 2000 | 40 | 60 | 5,2 | 6 | 3 | 1.4301 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|