norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 and aluminium.Note:The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.

Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 27877-30_A_Datasheet_32663_Piano_hinges_steel_stainless_steel_or_aluminium_Form_A--en 102 kB

Drawings

Piano hinges, steel, stainless steel or aluminium, Form A

Item selection/filter

Order No.FormForm definitionMain
material
Component
material
AB

B1D1SSteel codeCADAcc.PriceOrder
27877-30-0001508Anot drilledsteelsteel152040151,50,8- 0.00 €
27877-30-0002008Anot drilledsteelsteel2020401520,8- 0.00 €
27877-30-0202006Anot drilledaluminiumsteel202000152,40,6- 0.00 €
27877-30-0102008Anot drilledstainless steel A2stainless steel2020401520,81.4301 0.00 €
27877-30-0002508Anot drilledsteelsteel2520401520,8- 0.00 €
27877-30-0102508Anot drilledstainless steel A2stainless steel2520401520,81.4301 0.00 €
27877-30-0202508Anot drilledaluminiumsteel2510001520,8- 0.00 €
27877-30-0003008Anot drilledsteelsteel3020401520,8- 0.00 €
27877-30-0103008Anot drilledstainless steel A2stainless steel3020401520,81.4301 0.00 €
27877-30-0003010Anot drilledsteelsteel3020401521- 0.00 €
27877-30-0103010Anot drilledstainless steel A2stainless steel30204015211.4301 0.00 €
27877-30-0203010Anot drilledaluminiumaluminium3019801521- 0.00 €
27877-30-0003510Anot drilledsteelsteel3520401521- 0.00 €
27877-30-0203510Anot drilledaluminiumaluminium3519953031- 0.00 €
27877-30-0004012Anot drilledsteelsteel4020403031,2- 0.00 €
27877-30-0104012Anot drilledstainless steel A2stainless steel4020403031,21.4301 0.00 €
27877-30-0104015Anot drilledstainless steel A2stainless steel4020401541,51.4301 0.00 €
27877-30-0204012Anot drilledaluminiumaluminium4020403031,2- 0.00 €
27877-30-0005012Anot drilledsteelsteel5020403031,2- 0.00 €
27877-30-0105012Anot drilledstainless steel A2stainless steel5020403031,21.4301 0.00 €
27877-30-0205012Anot drilledaluminiumaluminium5020403031,2- 0.00 €
27877-30-0006020Anot drilledsteelsteel6020403062- 0.00 €
27877-30-0106020Anot drilledstainless steel A2stainless steel60204030621.4301 0.00 €
27877-30-0206020Anot drilledaluminiumaluminium6019953062- 0.00 €
27877-30-0007020Anot drilledsteelsteel7020403062- 0.00 €
27877-30-0107020Anot drilledstainless steel A2stainless steel70204030621.4301 0.00 €
27877-30-0008030Anot drilledsteelsteel8020004063- 0.00 €
27877-30-0108030Anot drilledstainless steel A2stainless steel80200040631.4301 0.00 €
27877-30-0208030Anot drilledaluminiumaluminium8019954063- 0.00 €
27877-30-0010030Anot drilledsteelsteel100200040103- 0.00 €
27877-30-0110030Anot drilledstainless steel A2stainless steel100200040631.4301 0.00 €
27877-30-0210040Anot drilledaluminiumsteel100100040104- 0.00 €
27877-30-0012050Anot drilledsteelsteel120100040105- 0.00 €
27877-30-0112020Anot drilledstainless steel A2stainless steel120210030621.4301 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83