|
|
24262-01Pillow block bearing, pedestal type, plastic housing |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing plastic.
Ball bearing stainless steel 1.4112.
Plain bearing insert POM.
Bushes and grease nipple stainless steel 1.4301. Version:Plain bearing insert white. Housing green. Stainless steel parts bright.Note:The housings are very robust, hard wearing and shock proof. They are resistant to most alkaline solutions, weak acids (PH 4-9) and brines. In contrast to cast or steel housings the special plastic in these housings prevent the formation of micro-organisms.Drawing reference:1) ball bearing 2) plain bearing Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Housing | D | H1 | B | H | E | E1 | L | L1 | CAD | Acc. | Price | Order |
---|
24262-01-12201 | stainless steel | 201 | 12 | 33,3 | 72,8 | 66 | 50,8 | M8 | 34,5 | 31 |  | | 0.00 € | | 24262-01-15202 | stainless steel | 202 | 15 | 33,3 | 72,8 | 66 | 50,8 | M8 | 34,5 | 31 |  | | 0.00 € | | 24262-01-20204 | stainless steel | 204 | 20 | 33,3 | 72,8 | 66 | 50,8 | M8 | 34,5 | 31 |  | | 0.00 € | | 24262-01-25205 | stainless steel | 205 | 25 | 36,5 | 76,2 | 73,5 | 50,8 | M10 | 39,5 | 34 |  | | 0.00 € | | 24262-01-30206 | stainless steel | 206 | 30 | 42,9 | 101 | 84 | 76,2 | M10 | 42,5 | 38,1 |  | | 0.00 € | | 24262-01-35207 | stainless steel | 207 | 35 | 47,6 | 110 | 95 | 82,6 | M10 | 47,5 | 42,9 |  | | 0.00 € | | 24262-01-40208 | stainless steel | 208 | 40 | 49,2 | 120 | 100,5 | 88,9 | M12 | 48 | 49,2 |  | | 0.00 € | | 24262-01-112201 | POM | 201 | 12 | 33,3 | 72,8 | 66 | 50,8 | M8 | 34,5 | 31 |  | | 0.00 € | | 24262-01-115202 | POM | 202 | 15 | 33,3 | 72,8 | 66 | 50,8 | M8 | 34,5 | 31 |  | | 0.00 € | | 24262-01-120204 | POM | 204 | 20 | 33,3 | 72,8 | 66 | 50,8 | M8 | 34,5 | 31 |  | | 0.00 € | | 24262-01-125205 | POM | 205 | 25 | 36,5 | 76,2 | 73,5 | 50,8 | M10 | 39,5 | 34 |  | | 0.00 € | | 24262-01-130206 | POM | 206 | 30 | 42,5 | 101 | 84 | 76,2 | M10 | 42,5 | 38,1 |  | | 0.00 € | | 24262-01-135207 | POM | 207 | 35 | 47,6 | 110 | 95 | 82,6 | M10 | 47,5 | 42,9 |  | | 0.00 € | | 24262-01-140208 | POM | 208 | 40 | 49,2 | 120 | 100,5 | 88,9 | M12 | 48 | 49,2 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|