|
|
24200Pillow block bearing pedestal type UCP |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing, grey cast iron. Bearing, ball-bearing steel 100Cr6. Seal, rubber NBR.Version:Housing, painted.Note:Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.Temperature range:-15 °C to +100 °C.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Bearing | Housing | D | A1 | B | D3 | E | E1 | H | H1 | H2 | L | L1 | α | Fastening screw | CAD | Acc. | Price | Order |
---|
24200-12201 | UC 201 | P 201 | 12 | 12,7 | 127 | 13 | 95 | 19 | 65 | 30,2 | 14 | 38 | 31 | 10° | M10 |  | | 0.00 € | | 24200-15202 | UC 202 | P 202 | 15 | 12,7 | 127 | 13 | 95 | 19 | 65 | 30,2 | 14 | 38 | 31 | 10° | M10 |  | | 0.00 € | | 24200-17203 | UC 203 | P 203 | 17 | 12,7 | 127 | 13 | 95 | 19 | 65 | 30,2 | 14 | 38 | 31 | 10° | M10 |  | | 0.00 € | | 24200-20204 | UC 204 | P 204 | 20 | 12,7 | 127 | 13 | 95 | 19 | 65 | 33,3 | 14 | 38 | 31 | 10° | M10 |  | | 0.00 € | | 24200-25205 | UC 205 | P 205 | 25 | 14,3 | 140 | 13 | 105 | 19 | 71 | 36,5 | 15 | 38 | 34 | 10° | M10 |  | | 0.00 € | | 24200-30206 | UC 206 | P 206 | 30 | 15,9 | 165 | 17 | 121 | 20 | 84 | 42,9 | 17 | 44 | 38,1 | 10° | M14 |  | | 0.00 € | | 24200-35207 | UC 207 | P 207 | 35 | 17,5 | 167 | 17 | 127 | 20 | 93 | 47,6 | 18 | 48 | 42,9 | 10° | M14 |  | | 0.00 € | | 24200-40208 | UC 208 | P 208 | 40 | 19 | 184 | 17 | 137 | 20 | 100 | 49,2 | 18 | 54 | 49,2 | 10° | M14 |  | | 0.00 € | | 24200-45209 | UC 209 | P 209 | 45 | 19 | 190 | 17 | 146 | 20 | 106 | 54 | 20 | 54 | 49,2 | 10° | M14 |  | | 0.00 € | | 24200-50210 | UC 210 | P 210 | 50 | 19 | 206 | 20 | 159 | 23 | 113 | 57,2 | 21 | 60 | 51,6 | 10° | M16 |  | | 0.00 € | | 24200-55211 | UC 211 | P 211 | 55 | 22,2 | 219 | 20 | 171 | 23 | 125 | 63,5 | 23 | 60 | 55,6 | 10° | M16 |  | | 0.00 € | | 24200-60212 | UC 212 | P 212 | 60 | 25,4 | 241 | 20 | 184 | 23 | 138 | 69,8 | 25 | 70 | 65,1 | 10° | M16 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|