norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spindle steel 1.1213.
Nut steel 1.3505.
Wiper plastic.
Version:Spindle rolled, induction hardened to 62 ±2 HRC and polished.
Nut ground, flank induction hardened to 62 ±2 HRC and polished.
Note:Ball screw linear actuators with 5 mm or 10 mm pitch gothic arch profile threads. Single-start, right-hand. Ball thread cylinder nuts with ISO 3408 (DIN 69051) screw-in thread.
Manufactured to tolerance class C7 (tolerance ±50 µ / 300 mm). Without pre-load, with axial backlash P0 (max. 0.08 mm).

The screw-in cylinder nut size D=16 has no wiper.
On request:We can make ball screw spindles to your design from a detailed drawing.
Max. production lengths 5600 mm.

Other precision classes and preloading are available (see technical information).
Attention:The nut must not be removed from the spindle without a mounting aid as the balls will fall out.Drawing reference:
M) lubrication hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24060 Ball screw linear actuators rolled, with screw-in cylinder nut 192 kB
 Technical information for ball screw linear actuators 119 kB

Drawings

Ball screw linear actuators rolled, with screw-in cylinder nut

Item selection/filter

Order No.DPitchD1D2D4L1L2L3L4MBall ØNo. of
support
circulations
Dynamic
load rating
N
Static
load rating
N
Stiffness K
(N/µm)
CADAcc.PriceOrder
24060-16052X16532,5M26x1,534212-19,2-3,1754888015250200  on request
24060-20052X20538M35x1,534515-20,3-3,1754999019950250  on request
24060-25052X25543M40x1,536919832M63,17541119025810350  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83