norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball screw linear actuators rolled, with flange nut DIN 69051 Part 5
24055

Ball screw linear actuators rolled, with flange nut DIN 69051...

go back

Item description/product images

DescriptionMaterial:Spindle, steel 1.1213.
Nut steel 1.3505.
Wiper plastic.
Version:Spindle rolled, induction hardened to 62 ±2 HRC and polished.
Nut ground, flank induction hardened to 62 ±2 HRC and polished.
Note:Ball screw linear actuators with Gothic arch profile and 5 mm or 10 mm pitch. Single-start, right-hand. Ball screw flange nut acc. to DIN 69051 Part 5 with flange.
Manufactured acc. to precision class C7 (tolerance ±50 µ / 300 mm). Without preloading with axial backlash P0 (max. 0.08 mm)
On request:We can produce ball screw spindles to your design from a detailed drawing.
Max. production lengths 5600 mm.

Other precision classes and preloading are available (see technical information).
Attention:The flange nut must not be removed from the spindle without a mounting aid as the balls will fall out.Drawing reference:
1) M6 lubrication hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24055 Ball screw linear actuators rolled, with flange nut DIN 69051 Part 5 195 kB
 Technical information for ball screw linear actuators 119 kB

Drawings

Ball screw linear actuators rolled, with flange nut DIN 69051 Part 5

Item selection/filter

Order No.DD1PitchD2D3BEL1L2Ball ØNo. of
support
circulations
Dynamic
load rating
N
Static
load rating
N
Stiffness K
(N/µm)
CADAcc.PriceOrder
24055-16052X16285485,5403845103,1754888015250200 on request
24055-20052X20365586,6444751103,1754999019950250 on request
24055-25052X25405626,6485151103,17541119025810350 on request
24055-32052X32505809626552123,17541264034030400 on request
24055-32102X325010809626585126,3543093061020400 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83