norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Centre disc polyacetal.
Hub aluminium.
Note:The clamping of the hub by means of a grub screw is a cost-effective alternative for the Oldham-type couplings with radial clamping hub (23030). Short assembly times due to the clamping hub with grub screws.
The couplings can be installed in a fully assembled state, or push-in mounting is also possible. The required tightening torque of the grub screw must be observed. For easy dismantling we recommend machining a flat on the shaft.
Assembly:The shaft to hub hole fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
Advantages:- robust
- plug-in
- play-free
- short design
On request:Hub bores D1 and D2 with separate tolerance class or range.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23032 Oldham-type couplings clamping with grub screw 169 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Oldham-type couplings clamping with grub screw

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Static resistance
to torsion
Nm/arcmin
Max.
angular shaft
displacement
Max.
lateral shaft
displacement
Max.
rpm
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23032-00161610,00240,019180001 0.00 €
23032-0020201,50,0810,0351,570001,7 0.00 €
23032-0025252,50,0180,058260001,7 0.00 €
23032-00323270,0670,182,548004 0.00 €
Order No.

D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4LL1L3C
(DIN 916)
CADAcc.PriceOrder
23032-0016446,35161882,3M3 0.00 €
23032-0020448202092,5M4 0.00 €
23032-002555102525,511,53M4 0.00 €
23032-00328814323214,54M5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83