norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23001-03 Metal bellows couplings, short type with clamp hubs 247 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings, short type with clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
23001-03-018058101018180,032020550 0.00 €
23001-03-018058111118180,032020550 0.00 €
23001-03-018058121218180,032020550 0.00 €
23001-03-018058141418180,032020550 0.00 €
23001-03-018058191918180,032020550 0.00 €
23001-03-018058242418180,032020550 0.00 €
23001-03-018058252518180,032020550 0.00 €
23001-03-030058101030300,133872050 0.00 €
23001-03-030058111130300,133872050 0.00 €
23001-03-030058121230300,133872050 0.00 €
23001-03-030058141430300,133872050 0.00 €
23001-03-030058191930300,133872050 0.00 €
23001-03-030058242430300,133872050 0.00 €
23001-03-030058252530300,133872050 0.00 €
23001-03-060067121260600,2875115090 0.00 €
23001-03-060067141460600,2875115090 0.00 €
23001-03-060067191960600,2875115090 0.00 €
23001-03-060067242460600,2875115090 0.00 €
23001-03-060067252560600,2875115090 0.00 €
23001-03-060067282860600,2875115090 0.00 €
23001-03-060067323260600,2875115090 0.00 €
23001-03-080078121280800,78128120080 0.00 €
23001-03-080078191980800,78128120080 0.00 €
23001-03-080078242480800,78128120080 0.00 €
23001-03-080078252580800,78128120080 0.00 €
23001-03-080078282880800,78128120080 0.00 €
23001-03-080078323280800,78128120080 0.00 €
23001-03-15007814141501500,821552020280 0.00 €
23001-03-15007819191501500,821552020280 0.00 €
23001-03-15007824241501500,821552020280 0.00 €
23001-03-15007825251501500,821552020280 0.00 €
23001-03-15007828281501500,821552020280 0.00 €
23001-03-15007832321501500,821552020280 0.00 €
23001-03-20008316162002001,191752500280 0.00 €
23001-03-20008319192002001,191752500280 0.00 €
23001-03-20008324242002001,191752500280 0.00 €
23001-03-20008325252002001,191752500280 0.00 €
23001-03-20008328282002001,191752500280 0.00 €
23001-03-20008332322002001,191752500280 0.00 €
23001-03-30009420203003002,745026300287 0.00 €
23001-03-30009424243003002,745026300287 0.00 €
23001-03-30009428283003002,745026300287 0.00 €
23001-03-30009438383003002,745026300287 0.00 €
23001-03-50010025255005004,456907790100 0.00 €
23001-03-50010038385005004,456907790100 0.00 €
23001-03-50010042425005004,456907790100 0.00 €
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
23001-03-01805810100,20,51,51280017M51010 0.00 €
23001-03-01805811110,20,51,51280017M51111 0.00 €
23001-03-01805812120,20,51,51280017M51212 0.00 €
23001-03-01805814140,20,51,51280017M51414 0.00 €
23001-03-01805819190,20,51,51280017M51919 0.00 €
23001-03-01805824240,20,51,51280017M52424 0.00 €
23001-03-01805825250,20,51,51280017M52525 0.00 €
23001-03-03005810100,150,61,51030020M61010 0.00 €
23001-03-03005811110,150,61,51030020M61111 0.00 €
23001-03-03005812120,150,61,51030020M61212 0.00 €
23001-03-03005814140,150,61,51030020M61414 0.00 €
23001-03-03005819190,150,61,51030020M61919 0.00 €
23001-03-03005824240,150,61,51030020M62424 0.00 €
23001-03-03005825250,150,61,51030020M62525 0.00 €
23001-03-06006712120,150,61,5870024M81212 0.00 €
23001-03-06006714140,150,61,5870024M81414 0.00 €
23001-03-06006719190,150,61,5870024M81919 0.00 €
23001-03-06006724240,150,61,5870024M82424 0.00 €
23001-03-06006725250,150,61,5870024M82525 0.00 €
23001-03-06006728280,150,61,5870024M82828 0.00 €
23001-03-06006732320,150,61,5870024M83232 0.00 €
23001-03-08007812120,20,51,5690028M101212 0.00 €
23001-03-08007819190,20,51,5690028M101919 0.00 €
23001-03-08007824240,20,51,5690028M102424 0.00 €
23001-03-08007825250,20,51,5690028M102525 0.00 €
23001-03-08007828280,20,51,5690028M102828 0.00 €
23001-03-08007832320,20,51,5690028M103232 0.00 €
23001-03-15007814140,20,51,5690028M101414 0.00 €
23001-03-15007819190,20,51,5690028M101919 0.00 €
23001-03-15007824240,20,51,5690028M102424 0.00 €
23001-03-15007825250,20,51,5690028M102525 0.00 €
23001-03-15007828280,20,51,5690028M102828 0.00 €
23001-03-15007832320,20,51,5690028M103232 0.00 €
23001-03-20008316160,20,51,5640031M121616 0.00 €
23001-03-20008319190,20,51,5640031M121919 0.00 €
23001-03-20008324240,20,51,5640031M122424 0.00 €
23001-03-20008325250,20,51,5640031M122525 0.00 €
23001-03-20008328280,20,51,5640031M122828 0.00 €
23001-03-20008332320,20,51,5640031M123232 0.00 €
23001-03-30009420200,20,51,5600040M122020 0.00 €
23001-03-30009424240,20,51,5600040M122424 0.00 €
23001-03-30009428280,20,51,5600040M122828 0.00 €
23001-03-30009438380,20,51,5600040M123838 0.00 €
23001-03-50010025250,20,51,5500042M122525 0.00 €
23001-03-50010038380,20,51,5500042M123838 0.00 €
23001-03-50010042420,20,51,5500042M124242 0.00 €
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23001-03-01805810101025,425,445585,517,547,48 0.00 €
23001-03-01805811111025,425,445585,517,547,48 0.00 €
23001-03-01805812121025,425,445585,517,547,48 0.00 €
23001-03-01805814141025,425,445585,517,547,48 0.00 €
23001-03-01805819191025,425,445585,517,547,48 0.00 €
23001-03-01805824241025,425,445585,517,547,48 0.00 €
23001-03-01805825251025,425,445585,517,547,48 0.00 €
23001-03-030058101010323056587,32156,415 0.00 €
23001-03-030058111110323056587,32156,415 0.00 €
23001-03-030058121210323056587,32156,415 0.00 €
23001-03-030058141410323056587,32156,415 0.00 €
23001-03-030058191910323056587,32156,415 0.00 €
23001-03-030058242410323056587,32156,415 0.00 €
23001-03-030058252510323056587,32156,415 0.00 €
23001-03-060067121212353566678,62466,240 0.00 €
23001-03-060067141412353566678,62466,240 0.00 €
23001-03-060067191912353566678,62466,240 0.00 €
23001-03-060067242412353566678,62466,240 0.00 €
23001-03-060067252512353566678,62466,240 0.00 €
23001-03-060067282812353566678,62466,240 0.00 €
23001-03-060067323212353566678,62466,240 0.00 €
23001-03-080078121212444482789,82782,984 0.00 €
23001-03-080078191912444482789,82782,984 0.00 €
23001-03-080078242412444482789,82782,984 0.00 €
23001-03-080078252512444482789,82782,984 0.00 €
23001-03-080078282812444482789,82782,984 0.00 €
23001-03-080078323212444482789,82782,984 0.00 €
23001-03-150078141414444482789,82782,984 0.00 €
23001-03-150078191914444482789,82782,984 0.00 €
23001-03-150078242414444482789,82782,984 0.00 €
23001-03-150078252514444482789,82782,984 0.00 €
23001-03-150078282814444482789,82782,984 0.00 €
23001-03-150078323214444482789,82782,984 0.00 €
23001-03-2000831616164747908310,82990,8125 0.00 €
23001-03-2000831919164747908310,82990,8125 0.00 €
23001-03-2000832424164747908310,82990,8125 0.00 €
23001-03-2000832525164747908310,82990,8125 0.00 €
23001-03-2000832828164747908310,82990,8125 0.00 €
23001-03-2000833232164747908310,82990,8125 0.00 €
23001-03-30009420202060601109411,832,5110145 0.00 €
23001-03-30009424242060601109411,832,5110145 0.00 €
23001-03-30009428282060601109411,832,5110145 0.00 €
23001-03-30009438382060601109411,832,5110145 0.00 €
23001-03-500100252525707012210013,336122145 0.00 €
23001-03-500100383825707012210013,336122145 0.00 €
23001-03-500100424225707012210013,336122145 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83