norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Worm gears, right-hand centre distance 53 mm
22500

Worm gears, right-hand centre distance 53 mm

go back

Item description/product images

DescriptionMaterial:Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version:Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.Note for ordering:Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.Note:A worm gear set consists of a worm screw and the worm wheel. Suitable for constructing worm gears with an axis angle of 90°. With a worm gear drive, very high slow ratios can be realised with just one stage.

The toothing has a K flank form. The engagement angle is 15°. The worm gear sets are pre-drilled.

The specified output torques T2 are permissible output torques on the worm wheel. These apply for an input speed of 2,800 rpm for the worm screw.

Worm gear set 22500-351002 / 22500-352002 is only available with polished (smoothed) worm profile, engagement angle 20° and wheel with helical gearing.

Drawing reference:
1) ground
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22500 Worm gears, right-hand centre distance 53 mm 730 kB
 Technical information for worm gears 298 kB

Drawings

Worm gears, right-hand centre distance 53 mm

Item selection/filter

Order No.Image

ItemTransmission ratioPitch angleModuleZ1D1D3Z2D2D4Output torque T2
(Nm)
mineral grease
Output torque T2
(Nm)
mineral oil
Output torque T2
(Nm)
synthetic oil
CADAcc.PriceOrder
22500-531004Worm-25° 513,5432,139,1------ 0.00 €
22500-532004Worm Wheel4,75:125° 513,5---1973,983455467,5 0.00 €
22500-531006Worm-19° 173,5331,838,8------ 0.00 €
22500-532006Worm Wheel6,67:119° 173,5---2074,2846781101 0.00 €
22500-531008Worm-13° 522,5331,2936,29------ 0.00 €
22500-532009Worm Wheel9,67:113° 522,5---2974,71827793116 0.00 €
22500-531012Worm-10° 232,75230,536------ 0.00 €
22500-532013Worm Wheel13,5:110° 232,75---2775,5848096120 0.00 €
22500-531013Worm-9° 382,5229,934,9------ 0.00 €
22500-532015Worm Wheel15:19° 382,5---3076,1837590113 0.00 €
22500-531019Worm-6° 173,513239------ 0.00 €
22500-532021Worm Wheel21:16° 173,5---21748394113141 0.00 €
22500-531023Worm-5° 383130,5836,58------ 0.00 €
22500-532025Worm Wheel25:15° 383---2575,428484101127 0.00 €
22500-531028Worm-3° 592,513641------ 0.00 €
22500-532028Worm Wheel28:13° 592,5---287077,587104130 0.00 €
22500-531027Worm-4° 402,5130,7335,73------ 0.00 €
22500-532030Worm Wheel30:14° 402,5---3075,27837793116 0.00 €
22500-531035Worm-3° 512129,7833,78------ 0.00 €
22500-532038Worm Wheel38:13° 512---3876,21836881102 0.00 €
22500-531046Worm-2° 471,5130,8533,85------ 0.00 €
22500-532050Worm Wheel50:12° 471,5---5075,1581607290 0.00 €
22500-531055Worm-2° 191,25130,933,4------ 0.00 €
22500-532060Worm Wheel60:12° 191,25---6075,180556682 0.00 €
22500-531075Worm-1° 511130,932,9------ 0.00 €
22500-532075Worm Wheel75:11° 511---7575,178495974 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83