norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm
22005_20mm

Toothed pulleys profile HTD 8M, for assembly with taper clamping...

go back

Item description/product images

DescriptionMaterial:Cast Iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.Accessory:Taper clamping bushes 23200.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22005_20mm Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm 207 kB

Drawings

Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm

Item selection/filter

Order No.FormMain
material
Version 2No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0820022Dgrey cast ironfor taper bush 10082256,02-54,6562382822  0.00 €
22005-0820024Dgrey cast ironfor taper bush 11082461,12-59,7467422822  0.00 €
22005-0820026Dgrey cast ironfor taper bush 11082666,21-64,8473452822  0.00 €
22005-0820028Dgrey cast ironfor taper bush 11082871,3-69,9377522822  0.00 €
22005-0820030Dgrey cast ironfor taper bush 11083076,39-75,0284562822  0.00 €
22005-0820032Dgrey cast ironfor taper bush 16103281,49-80,1288652825  0.00 €
22005-0820034Dgrey cast ironfor taper bush 16103486,58-85,2194662825  0.00 €
22005-0820036Dgrey cast ironfor taper bush 16103691,67-90,398682825  0.00 €
22005-0820038Dgrey cast ironfor taper bush 16103896,77-95,39104762825  0.00 €
22005-0820040Dgrey cast ironfor taper bush 161040101,86-100,49108802825  0.00 €
22005-0820044Agrey cast ironfor taper bush 201244112,0599110,67121-2832  0.00 €
22005-0820048Agrey cast ironfor taper bush 201248122,23105120,86129-2832  0.00 €
22005-0820056Agrey cast ironfor taper bush 201256142,6110141,23150-2832  0.00 €
22005-0820064Fgrey cast ironfor taper bush 201264162,97110161,61681402832  0.00 €
22005-0820072Fgrey cast ironfor taper bush 201272183,35110181,971921582832  0.00 €
22005-0820080Igrey cast ironfor taper bush 201280203,74110202,35-1782832  0.00 €
22005-0820090Lgrey cast ironfor taper bush 201290229,18110227,81-2042832  0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83