norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts
22005_50mm

Toothed pulleys profile HTD 8M, for mounting with taper clamping...

go back

Item description/product images

DescriptionMaterial:Cast Iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.Accessory:Taper clamping bushes 23200.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22005_50mm Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts 285 kB

Drawings

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts

Item selection/filter

Order No.FormMain
material
Version 2No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0850028Bgrey cast ironfor taper bush 11082871,3-69,9377526022  0.00 €
22005-0850030Dgrey cast ironfor taper bush 16153076,39-75,0284586038  0.00 €
22005-0850032Dgrey cast ironfor taper bush 16153281,49-80,1288606038  0.00 €
22005-0850034Dgrey cast ironfor taper bush 16153486,58-85,2194666038  0.00 €
22005-0850036Dgrey cast ironfor taper bush 16153691,67-90,398686038  0.00 €
22005-0850038Dgrey cast ironfor taper bush 16153896,77-95,39104756038  0.00 €
22005-0850040Bgrey cast ironfor taper bush 201240101,86-100,49108806032  0.00 €
22005-0850044Bgrey cast ironfor taper bush 201244112,05-110,67121906032  0.00 €
22005-0850048Bgrey cast ironfor taper bush 201248122,23-120,861291006032  0.00 €
22005-0850056Bgrey cast ironfor taper bush 251756142,6-141,231501206045  0.00 €
22005-0850064Egrey cast ironfor taper bush 251764162,97120161,61681386045  0.00 €
22005-0850072Egrey cast ironfor taper bush 251772183,35125181,971921586045  0.00 €
22005-0850080Ggrey cast ironfor taper bush 302080203,74170202,35-1786051  0.00 €
22005-0850090Ggrey cast ironfor taper bush 302090229,18170227,81-2046051  0.00 €
22005-0850112Ngrey cast ironfor taper bush 3020112285,21170283,83-2606051  0.00 €
22005-0850144Ngrey cast ironfor taper bush 3020144366,69170365,32-3416051  0.00 €
22005-0850168Ngrey cast ironfor taper bush 3020168427,8198426,42-4026051  0.00 €
22005-0850192Ngrey cast ironfor taper bush 3020192488,92198487,54-4626051  0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83