norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Rails steel.
Screws steel.
Parallel key stainless steel.
Plug plastic.
Version:Rails bright and hardened.
Screws electro zinc-plated steel.
Note:The linear guide rails are screwed down from above. One or more roller guide carriages can be mounted on these. The linear guide rails with a slot on both sides are suitable for assembling several linear guide rails. This makes for easy assembly of the rails using parallel keys.

As standard, the plugs are always supplied in blue RAL 5002.

Other items suitable for this system:
Roller carriage for straight linear guide rails 21350.
Roller carriage for linear guide rails 21351.
Curved linear guide rails 21356.
Cap screws 07160 M5 for size 2 or M8 for size 3.
Advantages:Complex geometries consisting of straight and curved linear guide rails can be constructed.On request:Slot one side.
Plug in other colours.Other lengths.(L max = 4000 mm).
Diamond coating.
Accessory:Parallel keys 03288-06X22 and 03288-106X22 for size 2, 03288-08X28 and 03288-108X28 for size 3.Supplied withPlug blue RAL 5002.
Parallel keys (for versions with slots).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21355 Linear guide rails straight 223 kB
 Technical information for linear guide rails and the matching roller guide carriages 270 kB

Drawings

Linear guide rails straight

Overview of items (compressed)

Item selection/filter
Order No.Version 2SizeB

DD1HLL1L2TCADAcc.PriceOrder
21355-210X0500without slot22069,52150025308,5 on request
21355-210X1000without slot22069,521100020308,5 on request
21355-210X2000without slot22069,521200025308,5 on request
21355-310X0500without slot32891428500304012 on request
21355-310X1000without slot328914281000204012 on request
21355-310X2000without slot328914282000204012 on request
21355-212X0500with slot22069,52150025308,5 on request
21355-212X1000with slot22069,521100020308,5 on request
21355-212X2000with slot22069,521200025308,5 on request
21355-312X0500with slot32891428500304012 on request
21355-312X1000with slot328914281000204012 on request
21355-312X2000with slot328914282000204012 on request

Information about this article

If your desired length is not shown,


please contact our professional personal.
The maximum length we can supply is 4000mm.

Order now here.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83