norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Plates aluminium.
Rollers ball-bearing steel.
Sealings NBR.
Version:Plates bright and anodised.Note:Roller carriage for straight linear guide rails.

Other items that match this system:
Straight linear guide rails 21355.
Technical data:Max. acceleration: 50 m/s².
Max. traversing speed: 5 m/s.
Temperature range:-10°C to +70°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21350 Roller carriage for straight linear guide rails 265 kB
 Technical information for linear guide rails and the matching roller guide carriages 270 kB

Drawings

Roller carriage for straight linear guide rails

Overview of items (compressed)

Item selection/filter
Order No.SizeForm definitionB

B1B2DHH1H2H3LL1L2F x 45°CADAcc.PriceOrder
21350-20802short207865M521325,4108065-3 0.00 €
21350-21202long207865M521325,410120105353 0.00 €
21350-31103short2811290M8284161211090-6 0.00 €
21350-31503long2811290M82841612150120406 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83