|
|
21520-01Linear ball bearing with square flange, double bearing |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing steel. Cage plastic. Balls steel.Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing. Double bearing version for use under torque loads.
Recommended tolerances: Shaft: h6 Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.Temperature range:-20 °C to +80 °C.Accessory:Precision guide shafts 21595. Fastening screws 07160. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | D | D1 | D2 | D3 | D4 | D5 | L | L1 | T | Dynamic load rating N | Static load rating N | CAD | Acc. | Price | Order |
---|
21520-01-0802 | 25 | 8 | 16 | 32 | 24 | 6 | 3,4 | 46 | 5 | 3,1 | 421 | 804 | | | 0.00 € | | 21520-01-1202 | 32 | 12 | 22 | 42 | 32 | 4,5 | 7,5 | 61 | 6 | 4,1 | 813 | 1570 | | | 0.00 € | | 21520-01-1602 | 35 | 16 | 26 | 46 | 36 | 4,5 | 7,5 | 68 | 6 | 4,1 | 921 | 1780 | | | 0.00 € | | 21520-01-2002 | 42 | 20 | 32 | 54 | 43 | 5,5 | 9 | 80 | 8 | 5,1 | 1370 | 2740 | | | 0.00 € | | 21520-01-2502 | 50 | 25 | 40 | 62 | 51 | 5,5 | 9 | 112 | 8 | 5,1 | 1570 | 3140 | | | 0.00 € | | 21520-01-3002 | 60 | 30 | 47 | 76 | 62 | 6,6 | 11 | 123 | 10 | 6,1 | 2500 | 5490 | | | 0.00 € | | 21520-01-4002 | 75 | 40 | 62 | 98 | 80 | 9 | 14 | 151 | 13 | 8,1 | 3430 | 8040 | | | 0.00 € | | 21520-01-5002 | 88 | 50 | 75 | 112 | 94 | 9 | 14 | 192 | 13 | 8,1 | 6080 | 15900 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|