norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel.
Cage plastic.
Balls steel.
Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range:-20 °C to +80 °C.Accessory:Precision guide shafts 21595.
Fastening screws 07160.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21518-01_Datasheet_31967_Linear_ball_bearing_with_square_flange--en 242 kB

Drawings

Linear ball bearing with square flange

Item selection/filter

Order No.B

DD1D2D3D4D5LL1TDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21518-01-08022581632253,462553,1265402 0.00 €
21518-01-120232122242324,57,53264,1510784 0.00 €
21518-01-160235162646364,57,53664,1578892 0.00 €
21518-01-200242203254435,594585,18621370 0.00 €
21518-01-250250254062515,595885,19801570 0.00 €
21518-01-300260304776626,61168106,115702740 0.00 €
21518-01-4002754062988091480138,121604020 0.00 €
21518-01-500288507511294914100138,138207940 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83