norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
T connector Ø30 with connection to type I slot 8 
with rotation lock
10901-04

T connector Ø30 with connection to type I slot 8 with rotation...

go back

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Mounting parts steel.
Version:Bright.
Mounting parts electro zinc-plated.
Note:Suitable for round tubes and profile tubes with 30 mm OD.

For right-angle joints. The T-connectors can be used to combine round tubes and profile tubes with type I 8 slot aluminium profiles. The adapter plate is screwed, rotation-locked to the 8 slot of the aluminium profile. Two of the four rotation locks need to be removed for this.

The T-connector with connection for 8 slots has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the T-connector.
Supplied with2 T-connector halves
1 Adapter plate
1 DIN EN ISO 4762 (DIN 912) M6x28 screw, electro zinc-plated.
1 ISO 10511 M6 self-locking nut, electro zinc-plated.

Articles are supplied pre-assembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10901-04 T connector Ø30 with connection to type I slot 8 with rotation lock 293 kB

Drawings

T connector Ø30 with connection to type I slot 8 
with rotation lock

Item selection/filter

Order No.

ProfileESD
electrostatic
discharging
Matching
end cap
norelem
CADAcc.PriceOrder
10901-04-301Ø30yes10901-99-301 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83