norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Profile tube, aluminium Ø30 heavy duty type I
10900-02

Profile tube, aluminium Ø30 heavy duty type I

go back

Item description/product images

DescriptionMaterial:Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)Version:Artificially aged, natural colour anodised.Note:Reinforced aluminium profile for weight-optimised and slender constructions. The Ø30 connectors can be attached to the four clamping slots, positioned at 90° to each other, without any further processing of the profiles. These positive connections create extremely stable constructions. The connections can be extended at any time and also easily removed again.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10900-02 Profile tube, aluminium Ø30 heavy duty type I 226 kB

Drawings

Profile tube, aluminium Ø30 heavy duty type I

Item selection/filter

Order No.ProfileL

L
max.
Ix
cm⁴
Iy
cm⁴
Wx
cm³
Wy
cm³
Moment of inertia
torsion
cm⁴
Profile area
cm²
Approx.
weight kg/m
CADAcc.PriceOrder
10900-02-00300X1000Ø30100060003,063,062,042,0454,671,20 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83