norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball transfer units heavy duty stainless steel, suitable for outdoor use
95156-02

Ball transfer units heavy duty stainless steel, suitable for...

go back

Item description/product images

DescriptionMaterial:

Balls stainless steel 1.4021.
Housing stainless steel 1.4301.

Version:Bright.Note:Solid steel ball transfer units are designed for long life by impact loading.
All units are supplied with solid steel housings and hardened surfaces.
The large number of self-cleaning apertures give the ball transfer units a high self-cleaning efficiency making them suitable for outdoor use.
Drawing reference:
1) load ball
2) bearing balls
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95156-02 Ball transfer units heavy duty stainless steel, suitable for outdoor use 215 kB
 Mounting instructions and specifications for ball transfer units 62 kB

Drawings

Ball transfer units heavy duty stainless steel, suitable for outdoor use

Item selection/filter

Order No.Material
Material
DKD1D

HH1H2Load
rating C
(N)
CADAcc.PriceOrder
95156-02-330Stainless steelStainless steel305545±0,08036,813,8±0,23,42000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83